(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male elbow with a hexagon socket on the head of the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)
Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) external appearance
Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VS01-34□S1 | 6.35 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 13.7 | 25.8 | 22.6 | 13.3 | 2.2 | 1.9 | 2.5 | 13.1 |
ø5/32 | 1/8 | KQ2VS03-34□S1 | 6.35 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 13.7 | 25.8 | 22.6 | 13.3 | 2.9 | 2.9 | 3 | 13.2 |
ø3/16 | 1/8 | KQ2VS05-34□S1 | 6.35 | 9.1 | 8.4 | 11 | 13.4 | 19.6 | 13.7 | 25.8 | 22.6 | 13.3 | 4.5 | 3.7 | 3.5 | 13.3 |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VS01-34□S | 6.35 | 7.1 | 13.4 | 19.3 | 13.7 | 25.8 | 22.6 | 13.3 | 2.2 | 1.9 | 2.5 | 13.1 |
ø5/32 | 1/8 | KQ2VS03-34□S | 6.35 | 8.2 | 13.4 | 19.3 | 13.7 | 25.8 | 22.6 | 13.3 | 2.9 | 2.9 | 3 | 13.2 |
ø3/16 | 1/8 | KQ2VS05-34□S | 6.35 | 9.1 | 13.4 | 19.6 | 13.7 | 25.8 | 22.6 | 13.3 | 4.5 | 3.7 | 3.5 | 13.3 |
ø1/4 | 1/8 | KQ2VS07-34□S | 6.35 | 11.1 | 13.4 | 20.6 | 13.7 | 25.8 | 22.6 | 13.3 | 7.7 | 6.6 | 4.6 | 13.7 |
1/4 | KQ2VS07-35□S | 6.35 | 11.1 | 15.3 | 19.9 | 18.7 | 28.1 | 23.7 | 13.3 | 7.7 | 6.6 | 4.6 | 20.8 | |
ø5/16 | 1/8 | KQ2VS09-34□S | 8 | 13.2 | 17.6 | 23.5 | 15.1 | 26 | 22.8 | 14.2 | 16 | 11.2 | 6 | 19.3 |
1/4 | KQ2VS09-35□S | 8 | 13.2 | 17.6 | 23.5 | 18.5 | 29.5 | 25.1 | 14.2 | 16 | 11.2 | 6 | 24.6 | |
3/8 | KQ2VS09-36□S | 8 | 13.2 | 20.6 | 23.1 | 19.5 | 31.4 | 26.7 | 14.2 | 16 | 11.2 | 6 | 37.6 | |
ø3/8 | 1/4 | KQ2VS11-35□S | 8 | 15.4 | 20.6 | 25.8 | 19.6 | 30.8 | 26.4 | 15.6 | 23.4 | 19.3 | 7 | 29 |
3/8 | KQ2VS11-36□S | 8 | 15.4 | 20.6 | 25.8 | 20 | 31.4 | 26.7 | 15.6 | 23.4 | 19.3 | 7 | 38.6 | |
ø1/2 | 3/8 | KQ2VS13-36□S | 9.53 | 19.3 | 27 | 30.5 | 20.2 | 33.6 | 28.9 | 17 | 38.8 | 34.3 | 9 | 59.2 |
1/2 | KQ2VS13-37□S | 9.53 | 19.3 | 27 | 30.5 | 23.4 | 36.8 | 30.4 | 17 | 38.8 | 34.3 | 9 | 78.3 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VS04-01□S1 | 6 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 13.7 | 25.8 | 22.7 | 13.3 | 2.9 | 2.9 | 3 | 13.2 |
ø6 | 1/8 | KQ2VS06-01□S1 | 6 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 13.7 | 25.8 | 22.7 | 13.3 | 7.5 | 5.9 | 4.5 | 13.5 |
1/4 | KQ2VS06-02□S1 | 6 | 10.4 | 9.7 | 12 | 15.3 | 19.9 | 17.9 | 26.5 | 21.8 | 13.3 | 7.5 | 5.9 | 4.5 | 20.8 |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VS04-01□S | 6 | 8.2 | 13.4 | 19.3 | 13.7 | 25.8 | 22.7 | 13.3 | 2.9 | 2.9 | 3 | 13.2 |
ø6 | 1/8 | KQ2VS06-01□S | 6 | 10.4 | 13.4 | 20.5 | 13.7 | 25.8 | 22.7 | 13.3 | 7.5 | 5.9 | 4.5 | 13.5 |
1/4 | KQ2VS06-02□S | 6 | 10.4 | 15.3 | 19.9 | 17.9 | 26.5 | 21.8 | 13.3 | 7.5 | 5.9 | 4.5 | 20.8 | |
ø8 | 1/8 | KQ2VS08-01□S | 8 | 13.2 | 17.6 | 23.5 | 15.1 | 26 | 22.9 | 14.2 | 16 | 11.2 | 6 | 19.2 |
1/4 | KQ2VS08-02□S | 8 | 13.2 | 17.6 | 23.5 | 18.5 | 29.5 | 24.8 | 14.2 | 16 | 11.2 | 6 | 25.7 | |
3/8 | KQ2VS08-03□S | 8 | 13.2 | 20.6 | 23.1 | 19.5 | 31.4 | 26.3 | 14.2 | 16 | 11.2 | 6 | 37 | |
ø10 | 1/4 | KQ2VS10-02□S | 8 | 15.9 | 20.6 | 25.9 | 19.7 | 30.8 | 26.1 | 15.6 | 27 | 20.3 | 7.5 | 30.4 |
3/8 | KQ2VS10-03□S | 8 | 15.9 | 20.6 | 25.9 | 20.3 | 31.4 | 26.3 | 15.6 | 27 | 20.3 | 7.5 | 38.3 | |
ø12 | 3/8 | KQ2VS12-03□S | 10 | 18.5 | 25.2 | 28.5 | 21.4 | 35.1 | 30 | 17 | 39 | 30.8 | 9 | 51.4 |
1/2 | KQ2VS12-04□S | 10 | 18.5 | 25.2 | 28.5 | 24.6 | 38.3 | 31.9 | 17 | 39 | 30.8 | 9 | 70 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.
Part Number |
---|
KQ2VS06-02A |
KQ2VS06-02N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84,000 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | R | 1/4 | White | Without sealing agent | Perfect circle | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/4 | White | Without sealing agent | Perfect circle | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Hex socket head cap universal elbow |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |