(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bushing M-5B Miniature Fitting (Part Number)

Bushing M-5B Miniature Fitting
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      16,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· For connections from R1/8 tubes to M5 fittings.
· Small and can be removed without tools.

Bushing M-5B Specifications

Bushing M-5B outline drawing

Bushing M-5B outline drawing

Weight: 5.8 g

Mini Fitting M Series Common Specifications (Reference)

  • Compact piping space: An easy-to-remove hose nipple with a high tube retention force.
  • Wide variety of types available: Allows for three-dimensional piping in the same direction.
  • Hose nipple / hose elbow: Nylon tubes, soft nylon tubes and polyurethane tubes can all be used commonly.

Structure

Mini Fitting M series structure

Mini Fitting M series structure

Specifications

Applicable tube materialNylonSoft nylon Note 1:PolyurethaneSuper PFA Note 2:FEP Note 3:Modified PTFE Note 4:
Applicable tube outer diameter / inner diameterFor M3-ø3.18/ø2.18ø4/ø2.5ø3.18/ø2
ø4/ø2.5
---
For M5 and R1/8ø4/ø2.5
ø6/ø4
ø4/ø2.5
ø6/ø4
ø3.18/ø2
ø4/ø2.5
ø6/ø4
ø6/ø4ø4/ø2.5
ø6/ø4
ø4/ø2.5
ø6/ø4
Usable fluidsAir, water Note 5:
Maximum operating pressure (at 20°C)1.5 MPa1 MPa0.8 MPa1 MPa1.5 MPa1.4 MPa
Ambient temperature and working fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
Connection sizeM3, M5, R1/8M5, R1/8
ThreadJIS B0205, Class 2 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)

Note 1) For soft nylon tube, water cannot be used.
For Note 2, Note 3 and Note 4, use only hose nipple types.
Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Main Component Materials

MaterialsBodyC3604BD (SUS303 for M-3N and M-5N nipples)
GasketNylon 66 / GF30%, SUS304/NBR (PVC for M3 only)
Part Number
M-5B SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

16,000 VND

13,120 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Bushing Material Brass
Connection screw R

Please check the type/dimensions/specifications of the part M-5B in the Bushing M-5B Miniature Fitting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M-5B trong chuỗi Bushing M-5B Miniature Fitting.