(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TECKAR Safety Fence - Angle Brackets For Connection

TECKAR Safety Fence - Angle Brackets For Connection

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A connection bracket for the TECKAR Safety Fence.
· Can be used for all types of TECKAR Safety Fence.
· To mount, use
2 × FCB-M815 M8 cap bolts
2 × FNP-1342 M8 post-assembly insertion nuts.

· Add "-S" to the end of the model number to include a set of bolts and nuts.
Model number: JBL-4030-S

 
Part Number
JBL-4030
JBL-4030-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Details

156,953 VND

1 Piece(s) 8 Day(s) or more Single item

212,430 VND

1 Piece(s) 8 Day(s) or more Set of bolts and nuts

Loading...Tải…

  1. 1