(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TECKAR G40 Type Safety Fence Standard Door

TECKAR G40 Type Safety Fence Standard Door
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,765,796VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A new product in the TECKAR Series. Used by the leading automobile manufacturers in Japan.
[Features]
· A 40 × 40 mm high rigidity type
· The silver version features an anodized finish with a clear coating whereas the yellow version features a baked paint finish
· Ships in 5 working days
· Ships assembled
About "Standard Door"
· Can be used as a slide door or swing door.
· Purchase together with the slide door components or swing door components.
· Refer to the included drawings for instructions on assembly.
*The price includes the freight and packaging costs.
*Accessories such as the handle must be assembled by the customer.

 
Part Number
GD40-1680-800-30B-30B
GD40-1680-800-30B-PET3
GD40-1680-800-50B-50B
GD40-1680-800-50B-PET3
GD40-1680-800-PET3-30B
GD40-1680-800-PET3-50B
GD40-1680-967-30B-30B
GD40-1680-967-30B-PET3
GD40-1680-967-50B-50B
GD40-1680-967-50B-PET3
GD40-1680-967-PET3-30B
GD40-1680-967-PET3-50B
GD40-1980-800-30B-30B
GD40-1980-800-30B-PET3
GD40-1980-800-50B-50B
GD40-1980-800-50B-PET3
GD40-1980-800-PET3-30B
GD40-1980-800-PET3-50B
GD40-1980-967-30B-30B
GD40-1980-967-30B-PET3
GD40-1980-967-50B-50B
GD40-1980-967-50B-PET3
GD40-1980-967-PET3-30B
GD40-1980-967-PET3-50B
GDY40-1680-800-30B-30B
GDY40-1680-800-30B-PET3
GDY40-1680-800-50B-50B
GDY40-1680-800-50B-PET3
GDY40-1680-800-PET3-30B
GDY40-1680-800-PET3-50B
GDY40-1680-967-30B-30B
GDY40-1680-967-30B-PET3
GDY40-1680-967-50B-50B
GDY40-1680-967-50B-PET3
GDY40-1680-967-PET3-30B
GDY40-1680-967-PET3-50B
GDY40-1980-800-30B-30B
GDY40-1980-800-30B-PET3
GDY40-1980-800-50B-50B
GDY40-1980-800-50B-PET3
GDY40-1980-800-PET3-30B
GDY40-1980-800-PET3-50B
GDY40-1980-967-30B-30B
GDY40-1980-967-30B-PET3
GDY40-1980-967-50B-50B
GDY40-1980-967-50B-PET3
GDY40-1980-967-PET3-30B
GDY40-1980-967-PET3-50B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFrame / Column Color Panel / Center Material Shape Panel / Center Material Quality Panel / Center Material Thickness / Wire Diameter Width
(mm)
Height
(mm)
Panel / Center Material Color Pitch Panel Top Shelf Panel Bottom Shelf

6,831,906 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.28001,800Black powder coating30Wire meshWire mesh

7,360,961 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Black powder coating / clear30Wire meshPET

5,765,796 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.28001,800Black powder coating50Wire meshWire mesh

6,827,908 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Black powder coating / clear50Wire meshPET

7,360,961 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Clear / black powder coating30PETWire mesh

6,827,908 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Clear / black powder coating50PETWire mesh

6,948,008 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.29671,800Black powder coating30Wire meshWire mesh

7,537,308 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Black powder coating / clear30Wire meshPET

5,851,233 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.29671,800Black powder coating50Wire meshWire mesh

6,988,918 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Black powder coating / clear50Wire meshPET

7,537,308 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Clear / black powder coating30PETWire mesh

6,988,918 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Clear / black powder coating50PETWire mesh

7,168,545 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.28002,100Black powder coating30Wire meshWire mesh

7,697,600 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Black powder coating / clear30Wire meshPET

6,106,421 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.28002,100Black powder coating50Wire meshWire mesh

7,168,531 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Black powder coating / clear50Wire meshPET

7,697,600 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Clear / black powder coating30PETWire mesh

7,168,531 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Clear / black powder coating50PETWire mesh

7,284,648 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.29672,100Black powder coating30Wire meshWire mesh

7,873,946 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Black powder coating / clear30Wire meshPET

6,191,856 VND

1 Piece(s) 8 Day(s) or more SilverWire meshIron3.29672,100Black powder coating50Wire meshWire mesh

7,329,543 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Black powder coating / clear50Wire meshPET

7,873,946 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Clear / black powder coating30PETWire mesh

7,329,543 VND

1 Piece(s) 8 Day(s) or more SilverWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Clear / black powder coating50PETWire mesh

7,373,745 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.28001,800Black powder coating30Wire meshWire mesh

8,356,993 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Black powder coating / clear30Wire meshPET

6,311,625 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.28001,800Black powder coating50Wire meshWire mesh

7,823,941 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Black powder coating / clear50Wire meshPET

8,356,993 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Clear / black powder coating30PETWire mesh

7,823,941 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28001,800Clear / black powder coating50PETWire mesh

7,944,040 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.29671,800Black powder coating30Wire meshWire mesh

8,987,530 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Black powder coating / clear30Wire meshPET

6,847,266 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.29671,800Black powder coating50Wire meshWire mesh

8,439,143 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Black powder coating / clear50Wire meshPET

8,987,530 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Clear / black powder coating30PETWire mesh

8,439,143 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29671,800Clear / black powder coating50PETWire mesh

7,802,021 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.28002,100Black powder coating30Wire meshWire mesh

8,785,268 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Black powder coating / clear30Wire meshPET

6,739,898 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.28002,100Black powder coating50Wire meshWire mesh

8,252,215 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Black powder coating / clear50Wire meshPET

8,785,268 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Clear / black powder coating30PETWire mesh

8,252,215 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.28002,100Clear / black powder coating50PETWire mesh

8,372,316 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.29672,100Black powder coating30Wire meshWire mesh

9,415,805 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Black powder coating / clear30Wire meshPET

7,275,540 VND

1 Piece(s) 8 Day(s) or more YellowWire meshIron3.29672,100Black powder coating50Wire meshWire mesh

8,867,416 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Black powder coating / clear50Wire meshPET

9,415,805 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Clear / black powder coating30PETWire mesh

8,867,416 VND

1 Piece(s) 8 Day(s) or more YellowWire mesh / Resin PanelIron / PETPET: 3 / Wire mesh: 3.29672,100Clear / black powder coating50PETWire mesh

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Frame / Column Type Aluminum Extrusion Shipping form Assembly type Door / Sliding Door Type Type of Doors
Lower Leg Portion Height(mm) 120