(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (ICT) 22/4/2024. We apologize for the inconvenience.

Ball Plunger - Spring Body

Ball Plunger - Spring Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      256,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Used for locating.
•Related Keywords: HALDER, Ball Plunger, Plunger/Index Plunger

Part Number
22100.0012
22100.0016
22100.0022
22100.0024
22100.0034
22100.0036
22100.0042
22100.0052
22100.0124
22100.0137
22100.0144
22100.0212
22100.0222
22100.0224
22100.0373
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip Material Body Material The outer diameter (d1)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Length L
(mm)
Tip Outer Diameter d
(φ)
Spring Force (F1)
(N)
Spring Force (F2)
(N)
d2 L3 Weight
(g)

257,053 VND

1 Piece(s) 12 Day(s) SteelSteel2.21.5Nickel plating162.22.23-7.80.13

257,044 VND

1 Piece(s) 12 Day(s) SteelSteel2.61.3Nickel plating82.61.12-3.80.07

256,626 VND

1 Piece(s) 12 Day(s) SteelSteel30.3Nickel plating1236.26.8-60.18

256,633 VND

1 Piece(s) 12 Day(s) SteelSteel32.3Nickel plating1634.88.4-8.50.23

256,626 VND

1 Piece(s) 12 Day(s) SteelSteel3.41.2Nickel plating123.457-60.18

256,633 VND

1 Piece(s) 12 Day(s) SteelSteel3.43.8Nickel plating153.45.913.3-7.30.23

257,092 VND

1 Piece(s) 12 Day(s) SteelSteel43Nickel plating144512.3-80.41

260,587 VND

1 Piece(s) 12 Day(s) SteelSteel52.6Nickel plating165815-80.59

258,802 VND

1 Piece(s) 12 Day(s) StainlessStainless32.4-1634.88.6-80.22

259,253 VND

1 Piece(s) 12 Day(s) StainlessStainless3.61.5-183.66.714.5-90.36

264,028 VND

1 Piece(s) 12 Day(s) StainlessStainless41.6-164812.3-7.50.37

257,052 VND

1 Piece(s) 12 Day(s) SteelSteel2.21.5Nickel plating162.22.23-7.80.12

256,616 VND

1 Piece(s) 12 Day(s) SteelSteel32.3Nickel plating1131.63.4-50.11

256,633 VND

1 Piece(s) 12 Day(s) SteelSteel32.3Nickel plating1634.88.4-8.50.23

260,532 VND

1 Piece(s) 12 Day(s) StainlessStainless31.1-1335.37.24.170.19

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Indentation Spring - Material Stainless Steel Operating Temperature(℃) - 250