(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Usage]
•It is a one touch pipe connector for air pressure piping.
•It can be used variously according to user's environment.
[Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Screw Parts are gasket, o-ring and fluoropolymer treated.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | φP (Ømm) | A (mm) | B (mm) | C (mm) | ØD (Ømm) | E (mm) | H (mm) | X (mm) | Y (mm) | Orifice (Ømm) | Rc (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
199,076 VND | 10 Piece(s) | Quote | 12.4 | 6 | 17 | 17 | 1/4 | 20.3 | 9/16 | 12 | 14 | 4.6 | NPT1/8 | 22 | ||
199,076 VND | 10 Piece(s) | Quote | 12.4 | 9 | 23 | 17 | 1/4 | 20.3 | 11/16 | 12 | 14 | 4.6 | NPT1/4 | 24 | ||
199,076 VND | 10 Piece(s) | Quote | 12.4 | 12 | 26 | 17 | 1/4 | 20.3 | 7/8 | 12 | 14 | 4.6 | NPT3/8 | 26.4 | ||
199,076 VND | 10 Piece(s) | Quote | 12.4 | 5 | 16 | 17 | 1/4 | 20.3 | 7/16 | 12 | 14 | 2 | UNF10*32 | 19 | ||
199,076 VND | 10 Piece(s) | Quote | 17.6 | 12 | 33 | 21 | 3/8 | 27 | 11/16 | 17 | 19 | 8 | NPT1/4 | 34 | ||
199,076 VND | 10 Piece(s) | Quote | 17.6 | 13 | 34.5 | 21 | 3/8 | 27 | 7/8 | 17 | 19 | 8 | NPT3/8 | 38.5 | ||
199,076 VND | 10 Piece(s) | Quote | 17.6 | 16 | 38 | 21 | 3/8 | 27 | 7/8 | 17 | 19 | 8 | NPT1/2 | 43.2 | ||
199,076 VND | 10 Piece(s) | Quote | 11 | 6 | 17 | 17 | 3/16 | 19.1 | 9/16 | 11 | 13 | 2.6 | NPT1/8 | 17 | ||
199,076 VND | 10 Piece(s) | Quote | 11 | 9 | 23.6 | 17 | 3/16 | 19.1 | 11/16 | 11 | 13 | 2.6 | NPT1/4 | 21.2 | ||
199,076 VND | 10 Piece(s) | Quote | 11 | 12 | 25 | 17 | 3/16 | 19.1 | 7/8 | 11 | 13 | 2.6 | NPT3/8 | 22 | ||
199,076 VND | 10 Piece(s) | Quote | 11 | 5 | 16 | 17 | 3/16 | 19.1 | 7/16 | 11 | 13 | 2 | UNF10*32 | 18 | ||
199,076 VND | 10 Piece(s) | Quote | 14.4 | 9 | 26 | 18.5 | 5/16 | 22.6 | 9/16 | 14 | 16 | 5 | NPT1/8 | 19.2 | ||
199,076 VND | 10 Piece(s) | Quote | 14.4 | 12 | 29 | 18.5 | 5/16 | 22.6 | 11/16 | 14 | 16 | 6 | NPT1/4 | 26.9 | ||
199,076 VND | 10 Piece(s) | Quote | 14.4 | 13 | 30 | 18.5 | 5/16 | 22.6 | 7/8 | 14 | 16 | 6 | NPT3/8 | 32 | ||
199,076 VND | 10 Piece(s) | Quote | 10.4 | 6 | 17 | 16 | 5/32 | 18.5 | 9/16 | 10 | 12 | 2.6 | NPT1/8 | 8.1 | ||
199,076 VND | 10 Piece(s) | Quote | 10.4 | 9 | 23.6 | 16 | 5/32 | 18.5 | 11/16 | 10 | 12 | 2.6 | NPT1/4 | 9.2 | ||
199,076 VND | 10 Piece(s) | Quote | 10.4 | 5 | 16 | 16 | 5/32 | 18.5 | 7/16 | 10 | 12 | 2 | UNF10*32 | 7.2 |
Loading...Tải…
Types | One-touch joint | Applicable Fluid | Air | Application | Standard/Mini |
---|---|---|---|---|---|
Thread Material | Standard (Brass) | Operating Temperature(°C) | 0::80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy