(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Spacer (Hollow Hexagon), CSB-E (Part Number)

Brass Spacer (Hollow Hexagon), CSB-E
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,878VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Supported Screw Nominal (M)] 3/4
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

 
Part Number
CSB-304E
CSB-305E
CSB-306.5E
CSB-307E
CSB-308E
CSB-310E
CSB-321E
CSB-335E
CSB-403.5E
CSB-407E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)

87,551 VND

50 Piece(s) 14 Day(s) or more 105.53.24

5,878 VND

50 Piece(s) 14 Day(s) or more 105.53.25

87,948 VND

50 Piece(s) 14 Day(s) or more 105.53.26.5

88,348 VND

50 Piece(s) 14 Day(s) or more 105.53.27

88,348 VND

50 Piece(s) 14 Day(s) or more 105.53.28

88,745 VND

50 Piece(s) 14 Day(s) or more 105.53.210

91,935 VND

50 Piece(s) 14 Day(s) or more 105.53.221

93,528 VND

50 Piece(s) 14 Day(s) or more 105.53.235

6,678 VND

50 Piece(s) 14 Day(s) or more 1074.23.5

89,146 VND

50 Piece(s) 14 Day(s) or more 1074.27

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

I.D. Shape Straight Shape Square type Material Brass
Surface Treatment Electroless Nickel Plating I.D. Tolerance ±0.15 Thickness / Length Tolerance ±0.1
O.D. Tolerance Not Specified Sale Type Pack-sold Material Details Free-Cutting Brass (C3604BD)
Details of Surface Treatment Nickel Plating (Ni)