(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Nominal of Thread (M)] 3
[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing
Part Number |
---|
LSU-305-08 |
LSU-307-10 |
LSU-310-08 |
LSU-312-10 |
LSU-325-10 |
LSU-340-10 |
LSU-343-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) | Screw length (mm) |
---|---|---|---|---|---|---|---|
103,088 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 5 | 8 | ||
103,885 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 7 | 10 | ||
101,495 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 10 | 8 | ||
105,878 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 12 | 10 | ||
109,861 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 25 | 10 | ||
117,830 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 40 | 10 | ||
120,620 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 43 | 10 |
Loading...Tải…
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Material | Stainless Steel | Surface Treatment | NA |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Cleaning Method | Degreasing | Material Details | Free-Cutting Stainless Steel (SUS303) |