(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 3/4
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Black Alumite (BAL)
RoHS-compliant
Part Number |
---|
ASL-306BE |
ASL-3100BE |
ASL-311BE |
ASL-314BE |
ASL-315BE |
ASL-320BE |
ASL-325BE |
ASL-330BE |
ASL-335BE |
ASL-360BE |
ASL-370BE |
ASL-375BE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
19,963 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 6 | ||
136,955 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 100 | ||
103,088 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 11 | ||
104,285 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 14 | ||
22,308 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 15 | ||
106,276 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 20 | ||
29,385 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 25 | ||
113,050 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 30 | ||
32,078 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 35 | ||
124,206 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 60 | ||
127,393 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 70 | ||
128,985 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 75 |
Loading...Tải…
Type | Hexagon | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Material | Aluminum | Surface Treatment | Black Anodize |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | Lead-Free Free-Cutting Aluminum (CB156) | Details of Surface Treatment | Black Alumite (BAL) |