(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PPS Spacer (Round) / ARP

PPS Spacer (Round) / ARP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      22,698VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal of Thread (M)] 2.6/3/4
[Material] PPS (Polyphenylene Sulfide)
[Color] Brown
[Heat Warping Temperature] 1.82 MPa: 112°C
[UL Standard] UL94V-0 Equivalent (Materials)

 
Part Number
ARP-312
ARP-320
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)

22,698 VND

50 Piece(s) 12 Day(s) or more 1012

116,238 VND

50 Piece(s) 12 Day(s) or more 1020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Material Resin Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details PPS (Polyphenylene sulfide)