(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knurled Nut EA948BW Series (Part Number)

Knurled Nut EA948BW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      149,205VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO knurled nut, EA948BW series.

Part Number
EA948BW-52
EA948BW-53
EA948BW-54
EA948BW-55
EA948BW-63
EA948BW-64
EA948BW-65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Surface Treatment (Details) JAN Code Size

149,205 VND

1 Piece(s) 7 Day(s) or more SteelChrome PlatingChrome Plating4548745271959D: 20 mm/A: 4mm/Lf: 5 mm

175,690 VND

1 Piece(s) 7 Day(s) or more SteelChrome PlatingChrome Plating4548745272000D: 24 mm/A: 5mm/Lf: 6 mm

188,566 VND

1 Piece(s) 7 Day(s) or more SteelChrome PlatingChrome Plating4548745271966D: 30 mm/A: 6mm/Lf: 8 mm

223,188 VND

1 Piece(s) 7 Day(s) or more SteelChrome PlatingChrome Plating4548745271973D: 36 mm/A: 8mm/Lf: 10 mm

219,116 VND

1 Piece(s) 7 Day(s) or more Stainless SteelPolishing-4548745273762D: 24 mm/A: 5mm/Lf: 6 mm

273,031 VND

1 Piece(s) 7 Day(s) or more Stainless SteelPolishing-4548745273809D: 30 mm/A: 6mm/Lf: 8 mm

325,580 VND

1 Piece(s) 7 Day(s) or more Stainless SteelPolishing-4548745273823D: 36 mm/A: 8mm/Lf: 10 mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Quantity 1 pc.