(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Globe Valve Bronze (body) (Part Number)

Globe Valve Bronze (body)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      620,833VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO globe valve made of bronze (body). [Fluid Used]Water/air/steam

Part Number
EA470C-2
EA470C-3
EA470C-4
EA470C-6
EA470C-10
EA470C-12
EA470C-14
EA470C-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Thread Size (PT)

620,833 VND

1 Piece(s) 6 Day(s) or more 45183403530841/4"

648,750 VND

1 Piece(s) 6 Day(s) or more 45183403530913/8"

676,250 VND

1 Piece(s) 6 Day(s) or more 45183403531071/2"

775,417 VND

1 Piece(s) 6 Day(s) or more 45183403531143/4"

1,043,974 VND

1 Piece(s) 6 Day(s) or more 45183403531211"

1,434,859 VND

1 Piece(s) 6 Day(s) or more 45183403531381·1/4"

1,931,963 VND

1 Piece(s) 6 Day(s) or more 45183403531451·1/2"

2,619,874 VND

1 Piece(s) 6 Day(s) or more 45183403531522"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Bronze Applicable Fluid Water / Air / vapor
Handle Shape Round Handle Operating Pressure Range(MPa) ::0.98 Maximum pressure Static running water (100°C or less): 0.98 MPa (10 kgf/cm2) saturated steam/air: 0.78 MPa (8 kgf/cm^2)