(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
rubber gasket (Made of SilIcone)

rubber gasket (Made of SilIcone)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      181,396VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is mainly used for food and can be used in a wide temperature range.

Part Number
EA462BX-306
EA462BX-308
EA462BX-314
EA462BX-320
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Nominal diameters

181,396 VND

1 Piece(s) 6 Day(s) or more 454874581834515(1/2"), 20(3/4")

233,340 VND

1 Piece(s) 6 Day(s) or more 454874581835225(1")

305,055 VND

1 Piece(s) 6 Day(s) or more 454874581858140(1 1/2")

353,990 VND

1 Piece(s) 7 Day(s) or more 454874581859850(2")

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Related Components Main Body Materials Silicone Operating Temperature Range -30°C to 140°C
Types of Related components Seal Compatible with For EA462BA-4/BV-30