(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
rubber gasket (made by EPDM)

rubber gasket (made by EPDM)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      158,288VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This gasket has excellent chemical resistance and can be used at high temperatures. (made by EPDM)

 
Part Number
EA462BX-106
EA462BX-108
EA462BX-112
EA462BX-114
EA462BX-120
EA462BX-124
EA462BX-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Nominal diameters

158,288 VND

1 Piece(s) 6 Day(s) or more 454874580335815(1/2"), 20(3/4")

171,546 VND

1 Piece(s) 6 Day(s) or more 454874580703525(1")

181,726 VND

1 Piece(s) 6 Day(s) or more 454874580560432(1 1/4")

194,693 VND

1 Piece(s) 6 Day(s) or more 454874580646540(1 1/2")

233,558 VND

1 Piece(s) 6 Day(s) or more 454874580641050(2")

270,183 VND

1 Piece(s) 6 Day(s) or more 454874581404065(2 1/2")

283,041 VND

1 Piece(s) 7 Day(s) or more 454874581405780(3")

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Related Components Main Body Materials EPDM Operating Temperature Range -30°C to 110
Types of Related components Seal Compatible with For EA462BA-4/BV-30