(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oil seal (Type 4/Nitrile) (Part Number)

Oil seal (Type 4/Nitrile)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      177,523VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Type 4(JIS B2402)
・Material …Sealant :Nitrile Rubber 、Metal Ring :Cold-Rolled Steel Plates 、Spring :Hard-Drawn Steel Wire
・Properness Temperature …-25℃ to 120℃
・Oil and Wear resistance
・Equipped With A Protection Lip Where The External Foreign Objects Will Be Prevented From Being Contaminated.
・Shaft Dia. (mm) …17
・Dia.(mm) …30
・Thickness(mm) …8
・Qty. Per Unit …1Sheet

Part Number
EA423TB-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

177,523 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Others Material Nitrile Rubber Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant
JAN Code 4548745479775 Quantity 1 pc. Type Special Shape Ring
standard Type 4 (JISB2402)

Please check the type/dimensions/specifications of the part EA423TB-12 in the Oil seal (Type 4/Nitrile) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA423TB-12 trong chuỗi Oil seal (Type 4/Nitrile).