(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
O-ring (fluoroelastomer, 10 pcs.). [Applications]Mineral oil resistant, gasoline resistant, animal and vegetable oil resistant, and heat resistant
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Wire Diameter (mm) | Inner Diameter (mm) | Type |
---|---|---|---|---|---|---|---|---|---|
179,185 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320367 | 1.9 | 2.8 | O-ring | ||
179,185 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320374 | 1.9 | 3.8 | O-ring | ||
179,295 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320381 | 1.9 | 4.8 | O-ring | ||
179,295 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320398 | 1.9 | 5.8 | O-ring | ||
228,300 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320404 | 1.9 | 6.8 | O-ring | ||
228,300 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320411 | 1.9 | 7.8 | O-ring | ||
247,821 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320428 | 1.9 | 8.8 | O-ring | ||
247,931 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320435 | 1.9 | 9.8 | O-ring | ||
272,345 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320442 | 2.4 | 9.8 | O-ring | ||
272,345 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320459 | 2.4 | 10.8 | O-ring | ||
272,345 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320466 | 2.4 | 11 | O-ring | ||
272,345 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320473 | 2.4 | 11.8 | O-ring | ||
272,455 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320480 | 2.4 | 12.3 | O-ring | ||
272,455 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320497 | 2.4 | 13.8 | O-ring | ||
272,455 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320503 | 2.4 | 14.8 | O-ring | ||
291,976 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320510 | 2.4 | 15.8 | O-ring | ||
292,085 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320527 | 2.4 | 17.8 | O-ring | ||
323,960 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320534 | 2.4 | 19.8 | - | ||
324,068 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | 4548745320541 | 2.4 | 20.8 | O-ring | ||
324,068 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 4548745320558 | 2.4 | 21.8 | O-ring |
Loading...Tải…
Type | P (For Mounting, Dynamic) | Material | Fluororesin | Environment, Applications | Mineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant |
---|---|---|---|---|---|
Material Code, JIS | Class 4 D |