(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Male Threaded Socket (One-Push Mini) EA140CH【4 Pieces Per Package】

Male Threaded Socket (One-Push Mini) EA140CH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      916,461VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-0.98MPa
・For air
・Material-Aluminum/iron steel (chrome plating)
・Screw dim.…R (PT) 1/4
・Qty. per unit…4 pcs

Part Number
EA140CH
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

916,461 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) or more

Loading...Tải…

  1. 1