(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Direct-type bar lighting optimal for large workpieces and long distances.
[Features]
· 2 to 3 times brighter than IDBA-LE series. Light color can be selected from white / red / blue.
· Narrow angle lighting type (L) that is optimal for long-distance lighting (WD 200 to 3,000 mm).
· Wide angle lighting type (S) that is optimal for short-distance lighting (WD 80 to 200 mm).
· Optimal for environments where lighting cannot be installed nearby and for applications for uniform irradiation within large trays.
· 75 mm (12 V specification)/150 mm (24 V specification) increments up to 1,800 mm are supported.
[Applications]
· Ideal for printing and visual inspections of large workpieces (cardboard).
· Convenient for use as an auxiliary light source in inspection equipment for applications that require a high speed shutter, such as transporting workpieces.
Light Type | Visible Light | Main Body Type | Bar Shape | Emitting Color | White |
---|---|---|---|---|---|
Irradiation Direction | Vertical Emitter | Light Source | Since light | Irradiation Light Type | Direct Light |
Width W (Range)(mm) | 80.1~100 | Width W(mm) | 100 | Length L (Range)(mm) | 30.1~50 |
Length L(mm) | 36 | Power Consumption (Range)(W) | 6.1–8 | Power Consumption(W) | 6.5 |
Height H (Range)(mm) | 30.1~40 | Height H (The max. value is applied for Flexible Type)(mm) | 36 | Set Content | Main Unit Only |
Light Distribution Type | Low Angle | Input Voltage(V) | DC12V |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy