(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
· Standard wooden screw with a large thread pitch and large difference between the peak and valley diameters, it has 5 times the holding power of nails.
· The tip is sharper than a wood screw and is quenched, making it suitable for electric tools
· A flexible head with a counterbore blade on the outer circumference of the head is also available for processing hard wood.
Part Number |
---|
OTFXPCS-410GJB-3.8-51 |
OTFXPCS-ST3W-ZEC-3.8-38 |
OTFXPCS-ST3W-ZEC-3.8-41 |
OTFXPCS-SUS-3.8-45 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length | Material | Surface Treatment | Surface Treatment (Details) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
1,420,968 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 16 Day(s) or more | - | 51 | [Stainless] SUS410 | Silver / copper / tin plated | German Brown plating | Box/package | ||
645,646 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 16 Day(s) or more | - | 38 | Steel | Trivalent Chromate | Trivalent White | Box/package | ||
504,919 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 16 Day(s) or more | - | 41 | Steel | Trivalent Chromate | Trivalent White | Box/package | ||
40,758 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 45 | [Stainless] Stainless Steel | - | - | Low Quantity (can be purchased from one) |
Loading...Tải…
Type | Course Thread | Thread Nominal (M) | 3.8 | Detailed Shape | Flexible |