(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coupler (Steel Coupler) PN Series【30-50 Pieces Per Package】

Coupler (Steel Coupler) PN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,583,737VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.

 
Part Number
PN-8
PN-10
PN-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD L A H1(Hex) H2(Hex) Weight
(g)

1,583,737 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 6.743.014.0141534.0

1,583,737 VND

1 Pack(s)

40 Pieces Per Package

40 Pieces Per Package

6 Day(s) 8.44716141651.0

1,737,895 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

6 Day(s) 1052.019.0191959.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

B 20.5