(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· This type includes an insert that provides it with superior pressure and vibration resistance.
· Two-touch type fitting that allows tubes to be connected and secured more accurately.
· The threaded portion has been coated, making efficient piping possible.
[Applications]
· This screw-tightened coupler securely retains tubes in narrow pipe space and is easy to install and remove.
· Easy to use in locations and piping environments that are subject to severe shocks and vibrations.
Part Number |
---|
NUT4 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ∅D (mm) | L (mm) | T (mm) | H(Hex) (mm) | Weight |
---|---|---|---|---|---|---|---|---|---|---|
945,837 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 9.0 | M8*0.75p | 10 | 3.0g |
Loading...Tải…
Material | Brass | Applicable Fluid | Water / Air / Oil | Connection Type | Etc |
---|---|---|---|---|---|
Shape | Etc |
Please check the type/dimensions/specifications of the part NUT4 in the Brass Two Touch NUT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NUT4 trong chuỗi Brass Two Touch NUT Series.
Part Number |
---|
NUT12 |
NUT16 |
NUT3/16 |
NUT5/16 |
NUT6 |
NUT8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ∅D (mm) | L (mm) | T (mm) | H(Hex) (mm) | Weight |
---|---|---|---|---|---|---|---|---|---|---|
1,743,210 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 12 | 11.0 | M17*1.0p | 19 | 10.0g | ||
2,912,688 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 16 | 13.0 | M22*1.0p | 27 | 32.0g | ||
1,027,990 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 3/16 | 9.0 | M8*0.75p | 10 | 4.0g | ||
1,264,785 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 5/16 | 9.0 | M12*1.0p | 14 | 6.0g | ||
998,997 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Quote | 6 | 9.0 | M10*1.0p | 12 | 5.0g | ||
1,158,470 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 9.0 | M12*1.0p | 14 | 6.0g |