(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Slide Valve HSV Series【4-50 Pieces Per Package】

Hand Slide Valve HSV Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,328,290VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Turn the handle to easily switch the compressed air of pneumatic machinery on/off.
· Maintenance and inspections can be done with the remaining pressure removed from inside of the machine.
· When the 3-way valve is off, the remaining pressure on the machine side is released into the atmosphere, while incoming air is cut off simultaneously.
[Applications]
· Use for opening and closing the air pressure of pneumatic devices.

 
Part Number
HSV-01
HSV-02
HSV-03
HSV-04
HSV-06
HSV-M5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØP
(mm)
T
(mm)
L
(mm)
E
(mm)
C
(mm)
A
(mm)
B
(mm)
H (Hex)
(mm)
ORIFICE
(mm)
Weight
(g)

5,742,152 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 24.0R1/854.07.210.8824.0145.045.0

3,983,583 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) 30.0R1/473.57.712.81038.0178.0112.0

3,428,323 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

6 Day(s) 41.0R3/883.08.014.01144.02710.0276.0

3,518,208 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

6 Day(s) 41.0R1/289.08.017.01444.02713.0270.0

3,328,290 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

6 Day(s) 49.0R3/4104.512.518.015.048.03218.8407.0

9,486,805 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 19.0M5 X 0.8P45.06.07.04.123.092.624.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Brass Applicable Fluid Air Operating Temperature Range(°C) 0::60
Operating Pressure Range(MPa) 0Kgf::9.9Kgf