(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PCP-0400 |
PCP-0600 |
PCP-0800 |
PCP-1000 |
PCP-1200 |
PCP-1600 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | L | B | H1 (Hex) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
5,140,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 10 | 31 | 14.8 | 3.0 | 17 | ||
5,149,296 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 11.9 | 31.7 | 17.4 | 5.0 | 16 | ||
5,328,984 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 14 | 34.9 | 18.4 | 6.0 | 17 | ||
3,432,874 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 10 | 16 | 42.4 | 19.7 | 8.0 | 25 | ||
4,150,753 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 12 | 19 | 45.4 | 21.9 | 8.0 | 33 | ||
5,461,013 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 16 | 24.0 | 49.3 | 24.5 | 8.0 | 52 |
Loading...Tải…
E | 16.3 | ØA | 10.9 |