(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
1,259,726 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 8 | ||
1,259,726 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 10 | ||
1,275,129 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 12 | ||
1,345,996 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 15 | ||
1,546,091 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 20 | ||
1,603,366 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 25 | ||
5,022,572 VND | 1 Pack(s) | 4,300 Pieces Per Package 4,300 Pieces Per Package | 7 Day(s) | 6 | 10 | ||
4,696,115 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 7 Day(s) | 6 | 12 | ||
5,154,300 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 7 Day(s) | 6 | 15 | ||
4,953,846 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | 7 Day(s) | 6 | 20 | ||
4,638,844 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 7 Day(s) | 6 | 25 | ||
4,925,209 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | - | - | ||
3,951,564 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 7 Day(s) | 8 | 20 | ||
4,123,384 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 7 Day(s) | 8 | 25 | ||
3,768,291 VND | 1 Pack(s) | 1,300 Pieces Per Package 1,300 Pieces Per Package | 7 Day(s) | 8 | 30 | ||
3,779,745 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 7 Day(s) | 8 | 35 | ||
4,604,481 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 7 Day(s) | 10 | 15 | ||
4,501,386 VND | 1 Pack(s) | 1,100 Pieces Per Package 1,100 Pieces Per Package | 7 Day(s) | 10 | 20 | ||
4,043,201 VND | 1 Pack(s) | 950 Pieces Per Package 950 Pieces Per Package | 7 Day(s) | 10 | 25 | ||
4,467,024 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 7 Day(s) | 10 | 35 | ||
4,741,934 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 7 Day(s) | 10 | 40 | ||
4,681,800 VND | 1 Pack(s) | 750 Pieces Per Package 750 Pieces Per Package | 7 Day(s) | 10 | 45 | ||
4,713,296 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 7 Day(s) | 10 | 50 |
Loading...Tải…
Mounting Hole Shape | None | Material | CHQ 10A | Additional Shape | Flange Attach |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy