(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) (mm) | Nominal of Thread (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
1,398,462 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 4 | 3 | 0.5 | ||
1,398,462 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 5 | 3 | 0.5 | ||
1,398,462 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 6 | 3 | 0.5 | ||
1,398,462 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 8 | 3 | 0.5 | ||
1,145,178 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 0.5 | ||
1,202,455 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 12 | 3 | 0.5 | ||
1,488,819 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 15 | 3 | 0.5 | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 20 | 3 | 0.5 | ||
1,398,462 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 4 | 4 | 0.7 | ||
1,087,906 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 4 | 0.7 | ||
1,087,906 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 4 | 0.7 | ||
1,145,178 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 0.7 | ||
1,202,455 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 12 | 4 | 0.7 | ||
1,488,819 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 15 | 4 | 0.7 | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 20 | 4 | 0.7 | ||
2,462,461 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 25 | 4 | 0.7 | ||
3,264,286 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 30 | 4 | 0.7 | ||
1,317,001 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 5 | 0.8 | ||
1,087,906 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 5 | 0.8 | ||
1,087,906 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 5 | 0.8 | ||
1,087,906 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 5 | 0.8 | ||
1,145,178 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 10 | 5 | 0.8 | ||
1,202,455 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 12 | 5 | 0.8 | ||
1,488,819 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 15 | 5 | 0.8 | ||
1,775,186 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 20 | 5 | 0.8 | ||
1,857,349 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 25 | 5 | 0.8 | ||
2,316,234 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 30 | 5 | 0.8 | ||
2,032,914 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 35 | 5 | 0.8 | ||
2,233,369 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 40 | 5 | 0.8 | ||
2,462,461 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 45 | 5 | 0.8 | ||
2,662,919 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 50 | 5 | 0.8 | ||
1,488,819 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 6 | 1 | ||
1,145,178 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 6 | 1 | ||
1,145,178 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 6 | 1 | ||
1,145,178 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 10 | 6 | 1 | ||
1,488,819 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 12 | 6 | 1 | ||
1,603,366 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 15 | 6 | 1 | ||
1,832,456 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 20 | 6 | 1 | ||
2,086,793 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 25 | 6 | 1 | ||
2,316,234 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 30 | 6 | 1 | ||
2,032,914 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 35 | 6 | 1 | ||
2,519,736 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 40 | 6 | 1 | ||
2,662,919 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 45 | 6 | 1 | ||
2,806,101 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 50 | 6 | 1 | ||
1,889,729 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 8 | 1.25 | ||
1,488,819 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 8 | 1.25 | ||
1,488,819 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 10 | 8 | 1.25 | ||
1,660,641 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 12 | 8 | 1.25 | ||
1,832,456 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 15 | 8 | 1.25 | ||
1,202,455 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 20 | 8 | 1.25 | ||
1,775,186 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 25 | 8 | 1.25 | ||
1,007,725 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 30 | 8 | 1.25 | ||
1,122,272 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 35 | 8 | 1.25 | ||
1,500,271 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 40 | 8 | 1.25 | ||
1,626,274 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 45 | 8 | 1.25 | ||
1,798,092 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 50 | 8 | 1.25 | ||
1,374,273 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 55 | 8 | 1.25 | ||
1,494,545 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 60 | 8 | 1.25 | ||
1,580,454 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 65 | 8 | 1.25 | ||
1,695,003 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 70 | 8 | 1.25 | ||
1,775,186 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 75 | 8 | 1.25 | ||
1,872,549 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 80 | 8 | 1.25 | ||
2,462,461 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 10 | 1.5 | ||
1,398,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 10 | 10 | 1.5 | ||
1,398,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 12 | 10 | 1.5 | ||
1,431,545 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 15 | 10 | 1.5 | ||
1,431,240 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 20 | 10 | 1.5 | ||
1,922,904 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 25 | 10 | 1.5 | ||
1,305,543 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 30 | 10 | 1.5 | ||
1,465,908 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 35 | 10 | 1.5 | ||
2,118,823 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 40 | 10 | 1.5 | ||
2,279,190 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 45 | 10 | 1.5 | ||
2,508,281 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 50 | 10 | 1.5 | ||
1,838,184 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 55 | 10 | 1.5 | ||
1,981,368 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 60 | 10 | 1.5 | ||
2,107,368 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 65 | 10 | 1.5 | ||
2,256,277 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 70 | 10 | 1.5 | ||
2,393,736 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 75 | 10 | 1.5 | ||
2,536,916 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 80 | 10 | 1.5 | ||
3,052,376 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 90 | 10 | 1.5 | ||
3,361,652 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 100 | 10 | 1.5 | ||
1,351,362 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10 | 12 | 1.75 | ||
1,775,404 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 12 | 12 | 1.75 | ||
2,054,015 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 15 | 12 | 1.75 | ||
2,332,624 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 20 | 12 | 1.75 | ||
1,637,728 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 25 | 12 | 1.75 | ||
1,752,275 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 30 | 12 | 1.75 | ||
1,935,550 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 35 | 12 | 1.75 | ||
2,680,100 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 40 | 12 | 1.75 | ||
2,198,235 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 45 | 12 | 1.75 |
Loading...Tải…
Mounting Hole Shape | Hexagonal hole | Basic Shape | Fixing screw | Material | Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy