(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KN-558-M3 |
KN-558-M4 |
KN-558-M5 |
KN-558-M6 |
KN-558-M8 |
KN-558-M10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|
1,054,474 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Same day | 3 | 1000 | ||
1,316,940 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Same day | 4 | 1000 | ||
951,770 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Same day | 5 | 1000 | ||
1,550,370 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Same day | 6 | 1000 | ||
830,620 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Same day | 8 | 500 | ||
2,778,040 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | Same day | 10 | 400 |
Loading...Tải…
Material | Stainless | Applications, Functions | Loosening Prevention | Thread Type | Meter common screw |
---|---|---|---|---|---|
Surface Treatment (Details) | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy