(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Detailed Shape |
---|---|---|---|---|---|---|---|---|---|
1,072,995 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 5 | 0.5 | Flat Head | ||
981,357 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 6 | 0.5 | Flat Head | ||
1,004,269 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 8 | 0.5 | Flat Head | ||
1,021,449 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 10 | 0.5 | Flat Head | ||
1,067,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 12 | 0.5 | Flat Head | ||
1,090,177 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 16 | 0.5 | Flat Head | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 20 | 0.5 | Flat Head | ||
1,691,544 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 25 | 0.5 | Flat Head | ||
1,880,547 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 30 | 0.5 | Flat Head | ||
1,067,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 6 | 0.7 | Flat Head | ||
1,067,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 8 | 0.7 | Flat Head | ||
1,153,178 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 10 | 0.7 | Flat Head | ||
1,279,179 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 12 | 0.7 | Flat Head | ||
1,433,817 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 16 | 0.7 | Flat Head | ||
1,519,725 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 20 | 0.7 | Flat Head | ||
1,754,544 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 25 | 0.7 | Flat Head | ||
2,138,275 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 30 | 0.7 | Flat Head | ||
1,519,725 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 8 | 0.8 | Flat Head | ||
1,519,725 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 10 | 0.8 | Flat Head | ||
1,582,726 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 12 | 0.8 | Flat Head | ||
1,754,544 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 16 | 0.8 | Flat Head | ||
1,966,457 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 20 | 0.8 | Flat Head | ||
2,138,275 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 25 | 0.8 | Flat Head | ||
2,350,187 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 30 | 0.8 | Flat Head | ||
2,911,462 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 35 | 0.8 | Flat Head | ||
3,341,012 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 5 | 40 | 0.8 | Flat Head | ||
1,708,727 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 10 | 1 | Flat Head | ||
1,932,093 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 12 | 1 | Flat Head | ||
2,396,007 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 20 | 1 | Flat Head | ||
2,739,644 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 25 | 1 | Flat Head | ||
2,997,374 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 30 | 1 | Flat Head | ||
3,215,009 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 35 | 1 | Flat Head | ||
4,200,112 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 40 | 1 | Flat Head | ||
5,059,208 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 45 | 1 | Flat Head | ||
5,402,848 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 50 | 1 | Flat Head | ||
2,052,366 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 10 | 1 | Flat Head | ||
2,338,734 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 12 | 1 | Flat Head | ||
2,338,734 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 16 | 1 | Flat Head | ||
2,625,097 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 20 | 1 | Flat Head | ||
2,625,097 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 25 | 1 | Flat Head | ||
3,197,829 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 30 | 1 | Flat Head | ||
3,656,015 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 35 | 1 | Flat Head | ||
3,885,110 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 40 | 1 | Flat Head | ||
4,228,748 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 45 | 1 | Flat Head | ||
4,916,027 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 50 | 1 | Flat Head | ||
1,021,449 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 5 | 0.5 | Button | ||
981,357 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 6 | 0.5 | Button | ||
1,004,269 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 8 | 0.5 | Button | ||
1,021,449 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 10 | 0.5 | Button | ||
1,067,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 12 | 0.5 | Button | ||
1,090,177 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 16 | 0.5 | Button | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 20 | 0.5 | Button | ||
1,691,544 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 25 | 0.5 | Button | ||
1,880,547 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 3 | 30 | 0.5 | Button | ||
1,067,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 6 | 0.7 | Button | ||
1,067,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 8 | 0.7 | Button | ||
1,013,031 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 10 | 0.7 | Button | ||
1,279,179 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 12 | 0.7 | Button | ||
1,433,817 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 16 | 0.7 | Button | ||
1,466,409 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 20 | 0.7 | Button |
Loading...Tải…
Mounting Hole Shape | 5-lobe | Basic Shape | Standard (Round) | Material | Stainless |
---|---|---|---|---|---|
Thread Type | Meter common screw | Tip Shape | Flat Point | Screw Type | Entire Screws |
Number of interventions(PCS) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy