(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AF8 |
AF8-F |
AF10 |
AF10-F |
AF12 |
AF12-F |
AF15 |
AF15-F |
AF20 |
AF20-F |
AF25 |
AF25-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Dia. d (Ø) | Surface Treatment | Shaft Height H (mm) | Thickness B (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|---|---|
652,171 VND | 1 Piece(s) | 8 Day(s) | 8 | Ferrosoferric oxide coating | 17 | 15 | 52 | ||
795,354 VND | 1 Piece(s) | 11 Day(s) | 8 | Raydent | 17 | 15 | 52 | ||
678,610 VND | 1 Piece(s) | 8 Day(s) | 10 | Ferrosoferric oxide coating | 25 | 20 | 70 | ||
821,793 VND | 1 Piece(s) | 11 Day(s) | 10 | Raydent | 25 | 20 | 70 | ||
740,745 VND | 1 Piece(s) | 8 Day(s) | 12 | Ferrosoferric oxide coating | 25 | 20 | 70 | ||
883,928 VND | 1 Piece(s) | 11 Day(s) | 12 | Raydent | 25 | 20 | 70 | ||
807,056 VND | 1 Piece(s) | 8 Day(s) | 15 | Ferrosoferric oxide coating | 30 | 20 | 80 | ||
950,239 VND | 1 Piece(s) | 11 Day(s) | 15 | Raydent | 30 | 20 | 80 | ||
999,270 VND | 1 Piece(s) | 8 Day(s) | 20 | Ferrosoferric oxide coating | 30 | 26 | 95 | ||
1,207,535 VND | 1 Piece(s) | 11 Day(s) | 20 | Raydent | 30 | 26 | 95 | ||
1,216,455 VND | 1 Piece(s) | 8 Day(s) | 25 | Ferrosoferric oxide coating | - | - | - | ||
1,619,970 VND | 1 Piece(s) | 11 Day(s) | 25 | Raydent | - | - | - |
Loading...Tải…
Type | Support Side | Shape | Rectangular | Mounting Method | Face mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single | Bearing Grade | Class 0 | Support Material | Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy