(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shape | Round | Mounting Method | Side Mounting | Bearing Type | Angular bearing |
---|---|---|---|---|---|
Support Material | Steel | Thickness B(mm) | 15 |
Please check the type/dimensions/specifications of the part FK6 in the SUPPORT UNITS - CIRCLE TYPE FOR FIXTURE/ FK TYPE series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FK6 trong chuỗi SUPPORT UNITS - CIRCLE TYPE FOR FIXTURE/ FK TYPE.
Part Number |
---|
FK10-F |
FK10-P5 |
FK10-P5-F |
FK6-F |
FK6-P5 |
FK6-P5-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shaft Dia. d (Ø) | Bearing Grade | Surface Treatment | Width W (mm) |
---|---|---|---|---|---|---|---|---|---|
1,863,782 VND | 1 Piece(s) | 11 Day(s) | Fixing side | 10 | Class 0 | Raydent | 42 | ||
2,306,346 VND | 1 Piece(s) | 8 Day(s) | Fixing side | 10 | P5 | Raydent | 42 | ||
2,744,574 VND | 1 Piece(s) | 11 Day(s) | Fixing side | 10 | P5 | Raydent | 42 | ||
2,053,263 VND | 1 Piece(s) | 11 Day(s) | Fixing side | 6 | Class 0 | Raydent | 28 | ||
2,244,173 VND | 1 Piece(s) | 8 Day(s) | Fixing side | 6 | P5 | Raydent | 28 | ||
2,960,088 VND | 1 Piece(s) | 11 Day(s) | Fixing side | 6 | P5 | Raydent | 28 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy