(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Fixing side | Shape | Rectangular | Mounting Method | Face mounting |
---|---|---|---|---|---|
Bearing Type | Angular bearing | Support Material | Steel |
Please check the type/dimensions/specifications of the part EK10 in the SUPPORT UNITS - ANGLE TYPE FOR FIXTURE/ EK TYPE series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EK10 trong chuỗi SUPPORT UNITS - ANGLE TYPE FOR FIXTURE/ EK TYPE.
Part Number |
---|
EK10-C8 |
EK10-C8-F |
EK10-F |
EK10-P5 |
EK10-P5-F |
EK12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Dia. d (Ø) | Bearing Grade | Surface Treatment | Shaft Height H (mm) | Thickness B (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1,730,909 VND | 1 Piece(s) | 8 Day(s) | 10 | C8 | Ferrosoferric oxide coating | 24 | 70 | 70 | ||
2,169,134 VND | 1 Piece(s) | 11 Day(s) | 10 | C8 | Raydent | 24 | 70 | 70 | ||
1,895,787 VND | 1 Piece(s) | 11 Day(s) | 10 | Class 0 | Raydent | 24 | 70 | 70 | ||
2,338,350 VND | 1 Piece(s) | 8 Day(s) | 10 | P5 | Ferrosoferric oxide coating | 24 | 70 | 70 | ||
2,776,577 VND | 1 Piece(s) | 11 Day(s) | 10 | P5 | Raydent | 24 | 70 | 70 | ||
1,511,017 VND | 1 Piece(s) | 8 Day(s) | 12 | Class 0 | Ferrosoferric oxide coating | 24 | 70 | 70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy