(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Single Axis Robot KK60 Type (Mounting Surface Height: 33, Width: 60)

Single Axis Robot KK60 Type (Mounting Surface Height: 33, Width: 60)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,213,441VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· The HIWIN KK-type single axis robot uses a modular design that unifies ball screws and linear guide ways.
· Simple to mount in confined spaces.
· Uses a high precision ball screw transmission mechanism, and has a U-rail as a guide mechanism. These systems ensure precision and rigidity.

単軸ロボットKK60型:関連画像単軸ロボットKK60型:関連画像単軸ロボットKK60型:関連画像単軸ロボットKK60型:関連画像

Part Number
KK6005C-150A1-F0
KK6005C-150S1-F0
KK6005C-200A1-F0
KK6005C-200S1-F0
KK6005C-300A1-F0
KK6005C-300S1-F0
KK6005C-400A1-F0
KK6005C-400S1-F0
KK6005C-500A1-F0
KK6005C-500S1-F0
KK6005C-600A1-F0
KK6005C-600S1-F0
KK6010C-150A1-F0
KK6010C-150S1-F0
KK6010C-200A1-F0
KK6010C-200S1-F0
KK6010C-300A1-F0
KK6010C-300S1-F0
KK6010C-400S1-F0
KK6010C-500A1-F0
KK6010C-500S1-F0
KK6010C-600A1-F0
KK6010C-600S1-F0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLead
(mm)
Table Table Length L1
(mm)
Block type Rail part length
(mm)

16,224,396 VND

1 Piece(s) 22 Day(s) or more 105Long 1 pc.51Standard Type150

16,213,441 VND

1 Piece(s) 22 Day(s) or more 105Short 1 pc.28Light Load Type150

17,372,811 VND

1 Piece(s) 22 Day(s) or more 105Long 1 pc.51Standard Type200

17,361,858 VND

1 Piece(s) 22 Day(s) or more 105Short 1 pc.28Light Load Type200

19,151,705 VND

1 Piece(s) 22 Day(s) or more 105Long 1 pc.51Standard Type300

19,140,750 VND

1 Piece(s) 22 Day(s) or more 105Short 1 pc.28Light Load Type300

20,493,689 VND

1 Piece(s) 22 Day(s) or more 105Long 1 pc.51Standard Type400

21,039,168 VND

1 Piece(s) 22 Day(s) or more 105Short 1 pc.28Light Load Type400

22,629,810 VND

1 Piece(s) 22 Day(s) or more 105Long 1 pc.51Standard Type500

22,618,855 VND

1 Piece(s) 22 Day(s) or more 105Short 1 pc.28Light Load Type500

27,117,911 VND

1 Piece(s) 22 Day(s) or more 105Long 1 pc.51Standard Type600

27,106,956 VND

1 Piece(s) 22 Day(s) or more 105Short 1 pc.28Light Load Type600

16,224,396 VND

1 Piece(s) 22 Day(s) or more 1010Long 1 pc.51Standard Type150

16,213,441 VND

1 Piece(s) 22 Day(s) or more 1010Short 1 pc.28Light Load Type150

17,372,811 VND

1 Piece(s) 22 Day(s) or more 1010Long 1 pc.51Standard Type200

17,361,858 VND

1 Piece(s) 22 Day(s) or more 1010Short 1 pc.28Light Load Type200

19,151,705 VND

1 Piece(s) 22 Day(s) or more 1010Long 1 pc.51Standard Type300

19,140,750 VND

1 Piece(s) 22 Day(s) or more 1010Short 1 pc.28Light Load Type300

21,039,168 VND

1 Piece(s) 22 Day(s) or more 1010Short 1 pc.28Light Load Type400

22,629,810 VND

1 Piece(s) 22 Day(s) or more 1010Long 1 pc.51Standard Type500

22,618,855 VND

1 Piece(s) 22 Day(s) or more 1010Short 1 pc.28Light Load Type500

27,117,911 VND

1 Piece(s) 22 Day(s) or more 1010Long 1 pc.51Standard Type600

27,106,956 VND

1 Piece(s) 22 Day(s) or more 1010Short 1 pc.28Light Load Type600

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal (Height) 33 Accuracy Standard Grade Motor Mounting Orientation Straight
Main Body, Peripheral Components Caster Cover No With or w/o Motors No (Built-in by the customer)
Grease Standard Ball Screw Shaft Dia.(Ø) 12 With or w/o Lubricant Unit No
Table Width W1(mm) 42 Amplifier Voltage No With or w/o Retainer No
The number of blocks 1 Sensor Switches Type NA