(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Washing Basket Stainless Steel Round

Washing Basket Stainless Steel Round

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    804,386 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WBM-1515
WBM-2020
WBM-2525
WBM-3030
WBM-4030
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (External)
(mm)
Width (external)
(mm)
Code No. Width
(mm)
Height
(mm)

804,386 VND

1 Piece(s) 9 Day(s) ~150 ~300 2393 150 150

996,778 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 2394 200 200

1,571,199 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 2395 250 250

2,942,138 VND

1 Piece(s) 12 Day(s) 251 or More ~300 2396 300 300

3,621,607 VND

1 Piece(s) 12 Day(s) 251 or More 301 to 400 2397 400 300

Basic Specifications

Product Description

Made of stainless steel, it is rust-resistant, durable and easy to clean, making it suitable for use as a cleaning basket.
It is convenient for washing parts and degreasing metal fittings.

Part Number
WBM-1515
WBM-2020
WBM-2525
WBM-3030
WBM-4030
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (External)
(mm)
Width (external)
(mm)
Code No. Width
(mm)
Height
(mm)

804,386 VND

1 Piece(s) 9 Day(s) ~150 ~300 2393 150 150

996,778 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 2394 200 200

1,571,199 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 2395 250 250

2,942,138 VND

1 Piece(s) 12 Day(s) 251 or More ~300 2396 300 300

3,621,607 VND

1 Piece(s) 12 Day(s) 251 or More 301 to 400 2397 400 300

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1