(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]- Forged flange is highly weldable and strong.- Double-sided seals can be used on both faces of the flange seal (flange face).- Compliant with JISB2220.[Use]- For stopping up the ends of pipes.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter Nominal | Operating Pressure | O.D. (mm) | Thickness (mm) | Number of Bolt Hole | Bolt Hole Diameter (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
290,370 VND | 1 Piece(s) | 6 Day(s) or more | 1/2B(15A) | 5K | 80 | 9 | 4 | 12 | 4549123018395 | 444-6003 | 0.32 | ||
336,483 VND | 1 Piece(s) | 6 Day(s) or more | 3/4B(20A) | 5K | 85 | 10 | 4 | 12 | 4549123018401 | 444-6011 | 0.41 | ||
397,535 VND | 1 Piece(s) | 6 Day(s) or more | 1B(25A) | 5K | 95 | 10 | 4 | 12 | 4549123018418 | 444-6020 | 0.52 | ||
605,736 VND | 1 Piece(s) | 6 Day(s) or more | 1 1/4B(32A) | 5K | 115 | 12 | 4 | 15 | 4549123018425 | 444-6038 | 0.91 | ||
585,830 VND | 1 Piece(s) | 9 Day(s) or more | 1 1/2B(40A) | 5K | 120 | 12 | 4 | 15 | 4549123018432 | 444-6046 | 1 | ||
767,009 VND | 1 Piece(s) | 6 Day(s) or more | 2B(50A) | 5K | 130 | 14 | 4 | 15 | 4549123018449 | 444-6054 | 1.38 | ||
1,071,531 VND | 1 Piece(s) | 6 Day(s) or more | 2 1/2B(65A) | 5K | 155 | 14 | 4 | 15 | 4549123018456 | 444-6062 | 2 | ||
1,409,495 VND | 1 Piece(s) | 6 Day(s) or more | 3B(80A) | 5K | 180 | 14 | 4 | 19 | 4549123018463 | 444-6071 | 2.67 | ||
1,905,032 VND | 1 Piece(s) | 6 Day(s) or more | 4B(100A) | 5K | 200 | 16 | 8 | 19 | 4549123018470 | 444-5996 | 3.66 | ||
399,923 VND | 1 Piece(s) | 6 Day(s) or more | 1/2B(15A) | 10K | 95 | 12 | 4 | 15 | 4549123018487 | 444-5821 | 0.6 | ||
454,618 VND | 1 Piece(s) | 6 Day(s) or more | 3/4B(20A) | 10K | 100 | 14 | 4 | 15 | 4549123018494 | 444-5830 | 0.79 | ||
666,485 VND | 1 Piece(s) | 6 Day(s) or more | 1B(25A) | 10K | 125 | 14 | 4 | 19 | 4549123018500 | 444-5848 | 1.22 | ||
938,886 VND | 1 Piece(s) | 6 Day(s) or more | 1 1/4B(32A) | 10K | 135 | 16 | 4 | 19 | 4549123018517 | 444-5856 | 1.66 | ||
1,120,317 VND | 1 Piece(s) | 6 Day(s) or more | 2B(50A) | 10K | 155 | 16 | 4 | 19 | 4549123018531 | 444-5872 | 2.23 | ||
1,579,264 VND | 1 Piece(s) | 6 Day(s) or more | 2 1/2B(65A) | 10K | 175 | 18 | 4 | 19 | 4549123018548 | 444-5881 | 3.24 | ||
1,690,017 VND | 1 Piece(s) | 6 Day(s) or more | 3B(80A) | 10K | 185 | 18 | 8 | 19 | 4549123018555 | 444-5899 | 3.48 | ||
2,130,473 VND | 1 Piece(s) | 6 Day(s) or more | 4B(100A) | 10K | 210 | 18 | 8 | 19 | 4549123018562 | 444-5813 | 3.9 |
Loading...Tải…
Type | Welding flange | Flange Standard | JIS standard flange | Flange Type | Closure (BL) |
---|---|---|---|---|---|
Flange Gasket Seat Configuration | Entire surface seat (FF) | Material | Stainless steel (SUS304) | Surface Treatment | No |
Quantity | 1 |