(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Turbo Battledore for Vertical Bands (Part Number)

Turbo Battledore for Vertical Bands
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      58,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
- Possible to establish flexible piping during work due to total thread treatment.

Application
- Mounting leg bolt type for mounting bands

Features

●Flexible piping equipment are available by cutting during construction due to total screw thread machining.

Usage

●Mounting foot bolt type for standing bands.

Specification

●SPQ(piece):10
Part Number
TPSBT50L
TPSBT50LS
TPSBT65L
TPSBT65LS
TPSBT75L
TPSBT75LS
TPSBT100L
TPSBT100LS
TPSBT125L
TPSBT125LS
TPSBT150L
TPSBT150LS
TPSBT200L
TPSBT200LS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Full length H
(mm)
Bolt Length L
(mm)
JAN code Ordering Code Mass
(g)

58,145 VND

1 Piece(s) 9 Day(s) [Steel] Steel (SWCH)100504989999282382285-929747

94,000 VND

1 Piece(s) 9 Day(s) [Stainless Steel] Stainless Steel (SUS304)100504989999282450285-936046

60,136 VND

1 Piece(s) 9 Day(s) [Steel] Steel (SWCH)115654989999282399285-930153

101,970 VND

1 Piece(s) 9 Day(s) [Stainless Steel] Stainless Steel (SUS304)115654989999282467285-937853

62,128 VND

1 Piece(s) 9 Day(s) [Steel] Steel (SWCH)125754989999282405285-931956

110,335 VND

1 Piece(s) 9 Day(s) [Stainless Steel] Stainless Steel (SUS304)125754989999282474285-938656

66,113 VND

1 Piece(s) 9 Day(s) [Steel] Steel (SWCH)1501004989999282412285-932767

120,298 VND

1 Piece(s) 9 Day(s) [Stainless Steel] Stainless Steel (SUS304)1501004989999282481285-939467

66,113 VND

1 Piece(s) 9 Day(s) [Steel] Steel (SWCH)1751254989999282429285-933577

126,273 VND

1 Piece(s) 9 Day(s) [Stainless Steel] Stainless Steel (SUS304)1751254989999282498285-940877

70,096 VND

1 Piece(s) 9 Day(s) [Steel] Steel (SWCH)2001504989999282436285-934389

140,218 VND

1 Piece(s) 9 Day(s) [Stainless Steel] Stainless Steel (SUS304)2001504989999282504285-941688

74,081 VND

1 Piece(s) 9 Day(s) [Steel] Steel (SWCH)2502004989999282443285-9351110

154,560 VND

1 Piece(s) 9 Day(s) [Stainless Steel] Stainless Steel (SUS304)2502004989999282511285-9424109

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vertical band related parts Surface Treatment Bright chromate Qty. 1