(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spring Washer【6-1,000 Pieces Per Package】 (Part Number)

Spring Washer

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spring Washer
  • Spring Washer
  • Spring Washer
  • Spring Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      142,560VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

● A general washer that prevents screws from loosening.

Specification

●SPQ(bag):10
Part Number
B7280005
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

142,560 VND

1 Pack(s)

220 Pieces Per Package

220 Pieces Per Package

9 Day(s) -[Steel] SteelTrivalent Chromate5.19.251.3-Trivalent Chromate-SWRH2204989999288469285-822381.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Spring Washer Type (Application) Spring Washer Sales Unit Box/package
Type Spring Washers Standard

Please check the type/dimensions/specifications of the part B7280005 in the Spring Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B7280005 trong chuỗi Spring Washer.

Products like this...

Part Number
B280005
B280006
B280008
B7280006
B7280008
B7280010
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

162,360 VND

550 Pieces Per Package

550 Pieces Per Package

1 Pack(s) 9 Day(s) -[Steel] SteelBright Chromate Plating5.19.251.3-Bright Chromate Plating-SWRH5504989999070453160-8461204.05

162,360 VND

350 Pieces Per Package

350 Pieces Per Package

1 Pack(s) 9 Day(s) -[Steel] SteelBright Chromate Plating6.112.261.5-Bright Chromate Plating-SWRH3504989999070460160-8479307.65

162,360 VND

180 Pieces Per Package

180 Pieces Per Package

1 Pack(s) 9 Day(s) -[Steel] SteelBright Chromate Plating8.215.482-Bright Chromate Plating-SWRH1804989999070477160-8487324

142,560 VND

123 Pieces Per Package

123 Pieces Per Package

1 Pack(s) 9 Day(s) -[Steel] SteelTrivalent Chromate6.112.261.5-Trivalent Chromate-SWRH1234989999288476285-8231108.1

142,560 VND

74 Pieces Per Package

74 Pieces Per Package

1 Pack(s) 9 Day(s) 10[Steel] SteelTrivalent Chromate8.215.482-Trivalent Chromate-SWRH744989999288483285-8240133.2

142,560 VND

43 Pieces Per Package

43 Pieces Per Package

1 Pack(s) 9 Day(s) -[Steel] SteelTrivalent Chromate10.218.4102.5-Trivalent Chromate-SWRH434989999288490285-8258136.4