(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Long Eye Screw

Stainless Steel Long Eye Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Can be directly screwed into wooden walls and similar materials.
- Suitable for wooden walls, floors, and beams.

Features

●Screw directly into the wall of a wooden frame.

Usage

●Wooden walls, floors, and pillars, etc.

Specification

●SPQ(piece):20
●Threaded Type

Materials

●Stainless Steel(SUS304)
Part Number
TISL3
TISL4
TISL5
TISL6
TISL8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Ordering Code Mass
(g)

148,000 VND

1 Piece(s) 9 Day(s) 4989999285185300-91495

154,000 VND

1 Piece(s) 9 Day(s) 4989999285192300-91578

178,000 VND

1 Piece(s) 9 Day(s) 4989999285208300-916516

214,000 VND

1 Piece(s) 9 Day(s) 4989999285215300-917321

288,000 VND

1 Piece(s) 9 Day(s) 4989999285222300-918140

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Thread Type Metric coarse Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Screw Type Half Thread
Quantity(piece) 1