(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Stainless Steel Lift-Off Hinges (Part Number)

Stainless Steel Lift-Off Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      140,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Detachable hinge made of stainless steel, with excellent in corrosion resistance

[Uses]
· For measurement equipment, communication equipment, machine tools, small doors

Specification

●L(mm):40
●W(mm):30
●Thickness(mm):1.5
●D2(mm):7
●Threaded Hole Number:4
●Hole Diameter(mm):3.2
●Load Capacity(kg) when 2 pieces used:7
●SPQ(set):150
●Surface Treatment: Polishing Finishing
●Mounting Method: Wood Screws (sold separately)

Materials

●Stainless Steel(SUS304)
Part Number
TKN75CR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Reversed Thickness
(mm)
D2
(mm)
Number of Screw Hole Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
JAN code Ordering Code Mass
(g)

240,000 VND

1 Piece(s) 9 Day(s) 7538[Mirror Surface] Mirror Surface Buff GrindingFor Right Side2.08.56152460304989999280616279-599064

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material Stainless steel (SUS304) Main Body Type Removing-inserting and Floor hinge Operating Environment Standard
Mounting Method Wooden Screw (Sold Separately) Additional Function No Mounting Screw Hole Type Countersinks
Detachable, Flag Hinge Type Standard Hole diameter(mm) 3.2 Wood Screw Size (Diameter × Length)(mm) 3.0x20
Qty. 1 Set

Please check the type/dimensions/specifications of the part TKN75CR in the Stainless Steel Lift-Off Hinges series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TKN75CR trong chuỗi Stainless Steel Lift-Off Hinges.

Products like this...

Part Number
TKN50CR
TKN64CL
TKN64CR
TKN75CL
TNH40CL
TNH40CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Reversed Thickness
(mm)
D2
(mm)
Number of Screw Hole Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
JAN code Ordering Code Mass
(g)

174,000 VND

1 Piece(s) 9 Day(s) 5032[Mirror Surface] Mirror Surface Buff GrindingFor Right Side1.57.5672140204989999280579279-595732

194,000 VND

1 Piece(s) 9 Day(s) 6436[Mirror Surface] Mirror Surface Buff GrindingFor Left Side1.57.56102448244989999280586279-596544

194,000 VND

1 Piece(s) 9 Day(s) 6436[Mirror Surface] Mirror Surface Buff GrindingFor Right Side1.57.56102448244989999280593279-597344

240,000 VND

1 Piece(s) 9 Day(s) 7538[Mirror Surface] Mirror Surface Buff GrindingFor Left Side2.08.56152460304989999280609279-598164

140,000 VND

1 Piece(s) 9 Day(s) 4030[Buffed] Polishing finishingFor Left Side1.57471620No4989999280265279-628721

144,000 VND

1 Piece(s) 9 Day(s) 4030[Buffed] Polishing finishingFor Right Side1.57471620No4989999280272279-629521