(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eye Plate, “Pad Eye Long”, (Stainless Steel)

Eye Plate, “Pad Eye Long”, (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      136,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be mounted even on a narrow installation surface.
· Use the screw with countersunk head.
· H dimension is large, so it is easy to hang.
[Usage]
· For mounting on pillars and wall.

 
Part Number
TPD5H
TPD6H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWorking Load
(kN)
Wire diameter
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)

136,000 VND

1 Piece(s) 9 Day(s) 0.155304989999182545409-915018

164,000 VND

1 Piece(s) 9 Day(s) 0.26484989999182552409-916838

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Metal Fittings and Eye plate With Washer Material SUS304 Ordering Unit 1
Qty. 1 pc.