(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Cut Chain(SUS304)

Stainless Steel Cut Chain(SUS304)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      210,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Made of stainless steel, this stainless steel cut chain is resistant to rust and has excellent durability.

Features

●Stainless steel less rusty and excellent in durability.

Materials

●Stainless Steel(SUS304)
Part Number
TSC201
TSC2010
TSC2015
TSC202
TSC203
TSC205
TSC251
TSC2510
TSC2515
TSC252
TSC253
TSC255
TSC301
TSC3010
TSC3015
TSC302
TSC303
TSC305
TSC401
TSC4010
TSC4015
TSC402
TSC403
TSC405
TSC501
TSC5010
TSC5015
TSC502
TSC503
TSC505
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFull Length
(m)
Wire diameter d
(mm)
Inside Length P
(mm)
Inside Width W
(mm)
Working Load
(kN)
JAN code Ordering Code Mass
(kg)

210,000 VND

1 Piece(s) 9 Day(s) 12.0123.50.294989999822090352-42720.075

1,996,930 VND

1 Piece(s) 9 Day(s) 102.0123.50.294989999822021352-42050.75

2,914,793 VND

1 Piece(s) 9 Day(s) 152.0123.50.294989999821956352-41321.125

400,000 VND

1 Piece(s) 9 Day(s) 22.0123.50.294989999822045352-42210.15

687,086 VND

1 Piece(s) 9 Day(s) 32.0123.50.294989999297034328-81110.225

1,034,744 VND

1 Piece(s) 9 Day(s) 52.0123.50.294989999297041328-81290.375

250,000 VND

1 Piece(s) 9 Day(s) 12.5144.50.594989999822052352-42300.115

2,356,622 VND

1 Piece(s) 9 Day(s) 102.5144.50.594989999822069352-42481.15

3,290,921 VND

1 Piece(s) 9 Day(s) 152.5144.50.594989999822076352-42561.725

490,000 VND

1 Piece(s) 9 Day(s) 22.5144.50.594989999822083352-42640.23

807,337 VND

1 Piece(s) 9 Day(s) 32.5144.50.594989999297058328-81370.345

1,231,802 VND

1 Piece(s) 9 Day(s) 52.5144.50.594989999297065328-81450.575

260,000 VND

1 Piece(s) 9 Day(s) 13.02450.984989999821802352-39850.146

2,339,375 VND

1 Piece(s) 9 Day(s) 103.02450.984989999822038352-42131.46

3,350,331 VND

1 Piece(s) 9 Day(s) 153.02450.984989999822014352-41912.19

598,638 VND

1 Piece(s) 9 Day(s) 23.02450.984989999821932352-41160.292

836,845 VND

1 Piece(s) 9 Day(s) 33.02450.984989999297072328-81530.438

1,232,644 VND

1 Piece(s) 9 Day(s) 53.02450.984989999297089328-81610.73

280,000 VND

1 Piece(s) 9 Day(s) 14.0266.51.674989999821925352-41080.266

2,464,605 VND

1 Piece(s) 9 Day(s) 104.0266.51.674989999821918352-40942.66

3,548,231 VND

1 Piece(s) 9 Day(s) 154.0266.51.674989999821901352-40863.99

628,918 VND

1 Piece(s) 9 Day(s) 24.0266.51.674989999821888352-40600.532

856,713 VND

1 Piece(s) 9 Day(s) 34.0266.51.674989999297096328-81700.798

1,272,185 VND

1 Piece(s) 9 Day(s) 54.0266.51.674989999297102328-81881.33

330,000 VND

1 Piece(s) 9 Day(s) 15.0278.02.454989999821840352-40270.429

2,756,631 VND

1 Piece(s) 9 Day(s) 105.0278.02.454989999821833352-40194.29

4,042,980 VND

1 Piece(s) 9 Day(s) 155.0278.02.454989999821826352-40016.435

708,387 VND

1 Piece(s) 9 Day(s) 25.0278.02.454989999822991352-51710.858

995,007 VND

1 Piece(s) 9 Day(s) 35.0278.02.454989999297119328-81961.287

1,564,000 VND

1 Piece(s) 9 Day(s) 55.0278.02.454989999297126328-82002.145

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Chains Material Stainless steel (SUS304) Quantity(piece) 1