(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Suited for compact designs with high rigidity and high precision.
[Features]
· This ideal structural design comprised of a four-row circular arch grooves provides key features such as high rigidity, a high allowable load.
· All four directions (up, down, left, right) incur the same load, and the self-alignment absorbs the mounting error to achieve higher accuracy.
· The assembly height has been reduced and the block length has been reduced, which is ideal for small type designs that have space restrictions and restrictions with high speed automated industrial machinery.
· The inside of the block includes a retainer that prevents the balls from falling out, which is convenient when assembling. The balls will not fall out when the block is removed from the rail.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EGH15CA[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
EGH15SA[1,2,3,4,5,6,7,8,9]R[50-1950/1]Z0H |
EGH20CA[1,2,3,4,5,6,7,8,9]R[90-1950/1]Z0H |
EGH20SA[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
EGH25CA[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
EGH25SA[1,2,3,4,5,6,7,8,9]R[80-1950/1]Z0H |
EGH30CA[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
EGH30SA[1,2,3,4,5,6,7,8,9]R[90-1950/1]Z0H |
EGW15CA[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
EGW15CB[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
EGW15SA[1,2,3,4,5,6,7,8,9]R[50-1950/1]Z0H |
EGW15SB[1,2,3,4,5,6,7,8,9]R[50-1950/1]Z0H |
EGW20CA[1,2,3,4,5,6,7,8,9]R[90-1950/1]Z0H |
EGW20CB[1,2,3,4,5,6,7,8,9]R[90-1950/1]Z0H |
EGW20SA[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
EGW20SB[1,2,3,4,5,6,7,8,9]R[70-1950/1]Z0H |
EGW25CA[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
EGW25CB[1,2,3,4,5,6,7,8,9]R[100-1950/1]Z0H |
EGW25SA[1,2,3,4,5,6,7,8,9]R[80-1950/1]Z0H |
EGW25SB[1,2,3,4,5,6,7,8,9]R[80-1950/1]Z0H |
EGW30CA[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
EGW30CB[1,2,3,4,5,6,7,8,9]R[120-1950/1]Z0H |
EGW30SA[1,2,3,4,5,6,7,8,9]R[90-1950/1]Z0H |
EGW30SB[1,2,3,4,5,6,7,8,9]R[90-1950/1]Z0H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L | Block Type (mm) | Rail Dimension WR | Assembly Dimension H | Nominal Part Number | No. of Blocks (mm) | Load Type | Block mounting |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | 70 ~ 1950 | [Wide] Square | 15 | 24 | 15 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 50 ~ 1950 | [Wide] Square | 15 | 24 | 15 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 90 ~ 1950 | [Wide] Square | 20 | 28 | 20 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 70 ~ 1950 | [Wide] Square | 20 | 28 | 20 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 100 ~ 1950 | [Wide] Square | 23 | 33 | 25 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 80 ~ 1950 | [Wide] Square | 23 | 33 | 25 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 120 ~ 1950 | [Wide] Square | 28 | 42 | 30 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 90 ~ 1950 | [Wide] Square | 28 | 42 | 30 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 70 ~ 1950 | [Standard] Flange | 15 | 24 | 15 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 70 ~ 1950 | [Standard] Flange | 15 | 24 | 15 | 1 ~ 9 | Heavy Load | Through Hole | ||
- | 1 Piece(s) | 9 Day(s) or more | 50 ~ 1950 | [Standard] Flange | 15 | 24 | 15 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 50 ~ 1950 | [Standard] Flange | 15 | 24 | 15 | 1 ~ 9 | Medium Load | Through Hole | ||
- | 1 Piece(s) | 9 Day(s) or more | 90 ~ 1950 | [Standard] Flange | 20 | 28 | 20 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 90 ~ 1950 | [Standard] Flange | 20 | 28 | 20 | 1 ~ 9 | Heavy Load | Through Hole | ||
- | 1 Piece(s) | 9 Day(s) or more | 70 ~ 1950 | [Standard] Flange | 20 | 28 | 20 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 70 ~ 1950 | [Standard] Flange | 20 | 28 | 20 | 1 ~ 9 | Medium Load | Through Hole | ||
- | 1 Piece(s) | 9 Day(s) or more | 100 ~ 1950 | [Standard] Flange | 23 | 33 | 25 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 100 ~ 1950 | [Standard] Flange | 23 | 33 | 25 | 1 ~ 9 | Heavy Load | Through Hole | ||
- | 1 Piece(s) | 9 Day(s) or more | 80 ~ 1950 | [Standard] Flange | 23 | 33 | 25 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 80 ~ 1950 | [Standard] Flange | 23 | 33 | 25 | 1 ~ 9 | Medium Load | Through Hole | ||
- | 1 Piece(s) | 9 Day(s) or more | 120 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Heavy Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 120 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Heavy Load | Through Hole | ||
- | 1 Piece(s) | 9 Day(s) or more | 90 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Medium Load | Tapped Holes | ||
- | 1 Piece(s) | 9 Day(s) or more | 90 ~ 1950 | [Standard] Flange | 28 | 42 | 30 | 1 ~ 9 | Medium Load | Through Hole |
Part Number |
---|
Loading...Tải…
Rail Type | Standard | Set / Single Item | Set | Preload(N・m) | Standard |
---|---|---|---|---|---|
Accuracy(N・m) | High Grade | Ball Arrangement | Standard | Retainer | No |