(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bearings with Housings (CHN-60)

Bearings with Housings (CHN-60)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      235,085VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with Housings
Bearing Housing is available in 5 different colors and commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Hole Diameter For Bearing Press Fit (mm.): 22 and 32
● Material : Polyacetal (POM)
● Colors : Black, Blue, Green, Orange and Yellow
[Application]
Bearings with housings are commonly used in automation machines system

 
Part Number
CHN-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor Hole diameter for bearing press fit
(mm)
Specifications

304,651 VND

1 Piece(s) 10 Day(s) or more 10Black32CHN series

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part CHN-60 in the Bearings with Housings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHN-60 trong chuỗi Bearings with Housings.

Products like this...

Part Number
CHB-30-BK
CHB-30-BU
CHB-30-GR
CHB-30-OR
CHB-30-YE
CHB-60-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSColor Hole diameter for bearing press fit
(mm)
Specifications

267,091 VND

1 Piece(s) 6 Day(s) or more 10Black22CHB series

238,151 VND

1 Piece(s) 9 Day(s) or more 10Blue22CHB series

238,151 VND

1 Piece(s) 9 Day(s) or more 10Green22CHB series

238,151 VND

1 Piece(s) 9 Day(s) or more 10Orange22CHB series

238,151 VND

1 Piece(s) 9 Day(s) or more 10Yellow22CHB series

279,543 VND

1 Piece(s) 9 Day(s) or more 10Black32CHB series