(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fixed Temporary Display Flow Meter - EF Meter (Fixed Type with Water Stopcock)

Fixed Temporary Display Flow Meter - EF Meter (Fixed Type with Water Stopcock)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,023,273VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Instantaneous flow meter that is compliant to standard specifications for public construction works and can be used with cold water, hot water, etc.
[Features]
·Pitot tube type fixed instantaneous flow meter.
·Angle type and vertical type are available.
·With stopcock.
·Required straight pipe section 4 × 2D.
[Applications]
·It is used to measure the flow rate of cold water/hot water/cold and hot water/cooling water/brine, etc.

 
Part Number
EF-20A
EF-25A
EF-32A
EF-40A
EF-65A
EF-80A
EF-100A
EF-125A
EF-150A
EF-200A
EF-250A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Dia. of Pipes

18,023,273 VND

1 Piece(s) 10 Day(s) or more 20A

18,023,273 VND

1 Piece(s) 10 Day(s) or more 25A

18,023,273 VND

1 Piece(s) 10 Day(s) or more 32A

18,023,273 VND

1 Piece(s) 10 Day(s) or more 40A

18,501,370 VND

1 Piece(s) 10 Day(s) or more 65A

18,501,370 VND

1 Piece(s) 10 Day(s) or more 80A

18,501,370 VND

1 Piece(s) 10 Day(s) or more 100A

18,979,465 VND

1 Piece(s) 10 Day(s) or more 125A

18,979,465 VND

1 Piece(s) 10 Day(s) or more 150A

18,979,465 VND

1 Piece(s) 10 Day(s) or more 200A

18,979,465 VND

1 Piece(s) 10 Day(s) or more 250A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications 0.98MPa