(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Coupling, Double-Disk Type DC-B

Disk Coupling, Double-Disk Type DC-B
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      511,640VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When a shaft with large diameter of a servo motor reduction drive is connected to a shaft with small diameter at the tip of ball screw, DC-SB type coupling can be used to couple ideally.
· High elasticity disk is made of stainless steel and has long lifespan.

Part Number
DC32B-4-6
DC32B-4-6-RK2
DC32B-4-6.35
DC32B-4-8
DC32B-4-8-RK3
DC32B-4-10
DC32B-4-10-RK3
DC32B-4-12
DC32B-4-12-RK4
DC32B-4-14
DC32B-4-14-RK5
DC32B-4-15
DC32B-4-15-RK5
DC32B-4-16
DC32B-4-16-RK5
DC32B-5-6
DC32B-5-6-RK2
DC32B-5-6.35
DC32B-5-8
DC32B-5-8-RK3
DC32B-5-10
DC32B-5-10-RK3
DC32B-5-12
DC32B-5-12-RK4
DC32B-5-14
DC32B-5-14-RK5
DC32B-5-15
DC32B-5-15-RK5
DC32B-5-16
DC32B-5-16-RK5
DC32B-6-6
DC32B-6-6-LK2
DC32B-6-6-LK2-RK2
DC32B-6-6-RK2
DC32B-6-6.35
DC32B-6-6.35-LK2
DC32B-6-8
DC32B-6-8-LK2
DC32B-6-8-LK2-RK3
DC32B-6-8-RK3
DC32B-6-10
DC32B-6-10-LK2
DC32B-6-10-LK2-RK3
DC32B-6-10-RK3
DC32B-6-12
DC32B-6-12-LK2
DC32B-6-12-LK2-RK4
DC32B-6-12-RK4
DC32B-6-14
DC32B-6-14-LK2
DC32B-6-14-LK2-RK5
DC32B-6-14-RK5
DC32B-6-15
DC32B-6-15-LK2
DC32B-6-15-LK2-RK5
DC32B-6-15-RK5
DC32B-6-16
DC32B-6-16-LK2
DC32B-6-16-LK2-RK5
DC32B-6-16-RK5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Outer diameter d
(g)
Mass
(g)

822,969 VND

1 Piece(s) 5 Day(s) 46323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 46323810.165000.11.03x10-5Available-2--21.0131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 46.35323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 48323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 48323810.165000.11.03x10-5Available-3--31.8131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 410323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 410323810.165000.11.03x10-5Available-3--31.8131312M2.6/M43613002079

511,890 VND

1 Piece(s) 8 Day(s) 412323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 412323810.165000.11.03x10-5Available-4--41.8131312M2.6/M43613002079

511,890 VND

1 Piece(s) 8 Day(s) 414323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 414323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 415323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 415323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 416323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 416323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 56323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 56323810.165000.11.03x10-5Available-2--21.0131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 56.35323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 58323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 58323810.165000.11.03x10-5Available-3--31.8131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 510323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 510323810.165000.11.03x10-5Available-3--31.8131312M2.6/M43613002079

511,890 VND

1 Piece(s) 8 Day(s) 512323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 512323810.165000.11.03x10-5Available-4--41.8131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 514323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 514323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

511,890 VND

1 Piece(s) 8 Day(s) 515323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 515323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 516323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 516323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 66323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 66323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

909,746 VND

1 Piece(s) 5 Day(s) 66323810.165000.11.03x10-5Available2221.021.0131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 66323810.165000.11.03x10-5Available-2--21.0131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 66.35323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 66.35323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

511,640 VND

1 Piece(s) 8 Day(s) 68323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 68323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

909,746 VND

1 Piece(s) 5 Day(s) 68323810.165000.11.03x10-5Available2321.031.8131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 68323810.165000.11.03x10-5Available-3--31.8131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 610323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 610323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

909,746 VND

1 Piece(s) 5 Day(s) 610323810.165000.11.03x10-5Available2321.031.8131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 610323810.165000.11.03x10-5Available-3--31.8131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 612323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 612323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

909,746 VND

1 Piece(s) 5 Day(s) 612323810.165000.11.03x10-5Available2421.041.8131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 612323810.165000.11.03x10-5Available-4--41.8131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 614323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 614323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

909,746 VND

1 Piece(s) 5 Day(s) 614323810.165000.11.03x10-5Available2521.052.5131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 614323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 615323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 615323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

909,746 VND

1 Piece(s) 5 Day(s) 615323810.165000.11.03x10-5Available2521.052.5131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 615323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

822,969 VND

1 Piece(s) 5 Day(s) 616323810.165000.11.03x10-5Not available------131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 616323810.165000.11.03x10-5Available2-21.0--131312M2.6/M43613002079

909,746 VND

1 Piece(s) 5 Day(s) 616323810.165000.11.03x10-5Available2521.052.5131312M2.6/M43613002079

866,359 VND

1 Piece(s) 5 Day(s) 616323810.165000.11.03x10-5Available-5--52.5131312M2.6/M43613002079

Loading...Tải…

Basic InformationThông tin cơ bản

Type Disc type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance
Body Material Aluminum Disc Material Stainless Operating Temperature Range(°C) -20::160