(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jaw Coupling, Clamping-Screw Type JC-C

Jaw Coupling, Clamping-Screw Type JC-C
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      336,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The Jaw Coupling is manufactured by making 2 to 4 protrusions on a cylindrical aluminum material and inserting highly elastic polyurethane material (SH98A) between the protrusions to maximally absorb the impact generated by sudden rotation and braking
·It has a structure that is very easy to disassemble and assemble, and since the intermediate medium is an insulator, it has the effect of blocking electrical noise
[Applications]
·Suitable for use in places where sudden rotation load or forward/reverse is frequent

Part Number
JC16C-3-3
JC16C-3-4
JC16C-3-5
JC16C-3-6
JC16C-3-6-RK2
JC16C-3-6.35
JC16C-3-8
JC16C-3-8-RK3
JC16C-4-4
JC16C-4-5
JC16C-4-6
JC16C-4-6-RK2
JC16C-4-6.35
JC16C-4-8
JC16C-4-8-RK3
JC16C-5-5
JC16C-5-6
JC16C-5-6-RK2
JC16C-5-6.35
JC16C-5-8
JC16C-5-8-RK3
JC16C-6-6
JC16C-6-6-LK2
JC16C-6-6-LK2-RK2
JC16C-6-6-RK2
JC16C-6-6.35
JC16C-6-6.35-LK2
JC16C-6-8
JC16C-6-8-LK2
JC16C-6-8-LK2-RK3
JC16C-6-8-RK3
JC16C-6.35-6.35
JC16C-6.35-8
JC16C-6.35-8-RK3
JC16C-8-8
JC16C-8-8-LK3
JC16C-8-8-LK3-RK3
JC16C-8-8-RK3
JC20C-4-4
JC20C-4-5
JC20C-4-6
JC20C-4-6-RK2
JC20C-4-6.35
JC20C-4-8
JC20C-4-8-RK3
JC20C-4-10
JC20C-4-10-RK3
JC20C-5-5
JC20C-5-6
JC20C-5-6-RK2
JC20C-5-6.35
JC20C-5-8
JC20C-5-8-RK3
JC20C-5-10
JC20C-5-10-RK3
JC20C-6-6
JC20C-6-6-LK2
JC20C-6-6-LK2-RK2
JC20C-6-6-RK2
JC20C-6-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T)

507,483 VND

1 Piece(s) 4 Day(s) -331623.60.190000.14.01x10-7Not available------

336,250 VND

1 Piece(s) 8 Day(s) -341623.60.190000.14.01x10-7Not available------

336,250 VND

1 Piece(s) 8 Day(s) -351623.60.190000.14.01x10-7Not available------

507,483 VND

1 Piece(s) 4 Day(s) -361623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -361623.60.190000.14.01x10-7Available-2--21.0

507,483 VND

1 Piece(s) 5 Day(s) -36.351623.60.190000.14.01x10-7Not available------

336,250 VND

1 Piece(s) 8 Day(s) -381623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -381623.60.190000.14.01x10-7Available-3--31.8

507,483 VND

1 Piece(s) 4 Day(s) -441623.60.190000.14.01x10-7Not available------

336,250 VND

1 Piece(s) 8 Day(s) -451623.60.190000.14.01x10-7Not available------

507,483 VND

1 Piece(s) 4 Day(s) -461623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -461623.60.190000.14.01x10-7Available-2--21.0

507,483 VND

1 Piece(s) 5 Day(s) -46.351623.60.190000.14.01x10-7Not available------

507,483 VND

1 Piece(s) 5 Day(s) -481623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -481623.60.190000.14.01x10-7Available-3--31.8

507,489 VND

1 Piece(s) 5 Day(s) -551623.60.190000.14.01x10-7Not available------

507,483 VND

1 Piece(s) 4 Day(s) -561623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -561623.60.190000.14.01x10-7Available-2--21.0

507,483 VND

1 Piece(s) 5 Day(s) -56.351623.60.190000.14.01x10-7Not available------

507,483 VND

1 Piece(s) 5 Day(s) -581623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -581623.60.190000.14.01x10-7Available-3--31.8

336,080 VND

1 Piece(s) 8 Day(s) -661623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -661623.60.190000.14.01x10-7Available2-21.0--

569,693 VND

1 Piece(s) 5 Day(s) -661623.60.190000.14.01x10-7Available2221.021.0

661,466 VND

1 Piece(s) 5 Day(s) -661623.60.190000.14.01x10-7Available-2--21.0

507,483 VND

1 Piece(s) 5 Day(s) -66.351623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -66.351623.60.190000.14.01x10-7Available2-21.0--

507,483 VND

1 Piece(s) 5 Day(s) -681623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -681623.60.190000.14.01x10-7Available2-21.0--

569,693 VND

1 Piece(s) 5 Day(s) -681623.60.190000.14.01x10-7Available2321.031.8

661,466 VND

1 Piece(s) 5 Day(s) -681623.60.190000.14.01x10-7Available-3--31.8

507,483 VND

1 Piece(s) 5 Day(s) -6.356.351623.60.190000.14.01x10-7Not available------

507,483 VND

1 Piece(s) 5 Day(s) -6.3581623.60.190000.14.01x10-7Not available------

661,466 VND

1 Piece(s) 5 Day(s) -6.3581623.60.190000.14.01x10-7Available-3--31.8

336,250 VND

1 Piece(s) 8 Day(s) -881623.60.190000.14.01x10-7Not available------

374,750 VND

1 Piece(s) 8 Day(s) -881623.60.190000.14.01x10-7Available3-31.8--

569,693 VND

1 Piece(s) 5 Day(s) -881623.60.190000.14.01x10-7Available3331.831.8

661,466 VND

1 Piece(s) 5 Day(s) -881623.60.190000.14.01x10-7Available-3--31.8

636,749 VND

1 Piece(s) 5 Day(s) -4420300.175000.11.24x10-6Not available------

636,749 VND

1 Piece(s) 5 Day(s) -4520300.175000.11.24x10-6Not available------

636,749 VND

1 Piece(s) 5 Day(s) -4620300.175000.11.24x10-6Not available------

680,137 VND

1 Piece(s) 5 Day(s) -4620300.175000.11.24x10-6Available-2--21.0

636,749 VND

1 Piece(s) 5 Day(s) -46.3520300.175000.11.24x10-6Not available------

636,749 VND

1 Piece(s) 5 Day(s) -4820300.175000.11.24x10-6Not available------

680,137 VND

1 Piece(s) 5 Day(s) -4820300.175000.11.24x10-6Available-3--31.8

636,749 VND

1 Piece(s) 5 Day(s) -41020300.175000.11.24x10-6Not available------

390,270 VND

1 Piece(s) 8 Day(s) -41020300.175000.11.24x10-6Available-3--31.8

636,749 VND

1 Piece(s) 5 Day(s) -5520300.175000.11.24x10-6Not available------

351,450 VND

1 Piece(s) 8 Day(s) -5620300.175000.11.24x10-6Not available------

680,137 VND

1 Piece(s) 5 Day(s) -5620300.175000.11.24x10-6Available-2--21.0

636,749 VND

1 Piece(s) 5 Day(s) -56.3520300.175000.11.24x10-6Not available------

339,900 VND

1 Piece(s) Same day -5820300.175000.11.24x10-6Not available------

680,137 VND

1 Piece(s) 5 Day(s) -5820300.175000.11.24x10-6Available-3--31.8

636,749 VND

1 Piece(s) 5 Day(s) -51020300.175000.11.24x10-6Not available------

680,137 VND

1 Piece(s) 5 Day(s) -51020300.175000.11.24x10-6Available-3--31.8

636,749 VND

1 Piece(s) 5 Day(s) -6620300.175000.11.24x10-6Not available------

680,137 VND

1 Piece(s) 5 Day(s) -6620300.175000.11.24x10-6Available2-21.0--

586,253 VND

1 Piece(s) 5 Day(s) -6620300.175000.11.24x10-6Available2221.021.0

680,137 VND

1 Piece(s) 5 Day(s) -6620300.175000.11.24x10-6Available-2--21.0

636,749 VND

1 Piece(s) 5 Day(s) -66.3520300.175000.11.24x10-6Not available------

Loading...Tải…

Basic InformationThông tin cơ bản

Type Jaw Type Body Material Aluminum Allowable Angular Misalignment(deg) 1
Buffer Material Polyurethane Operating Temperature Range(°C) -40::100