(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Wire Connecting Nails (Part Number)

Wire Connecting Nails
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,687,261VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

KN Murata CO., Ltd.'s screws and wire connecting nails for building materials. It is sold in boxes and packs.

 
Part Number
31912050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength Material Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Specifications Body shape Qty. Note

3,315,708 VND

1 Piece(s) 6 Day(s) or more 50[Stainless] IronNo-5.6-2.5Bamboo shoots (ridge winding)Smooth300 × 10 roll × 2 boxesFor concrete

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Nails Sales Unit Box/package

Please check the type/dimensions/specifications of the part 31912050 in the Wire Connecting Nails series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 31912050 trong chuỗi Wire Connecting Nails.

Products like this...

Part Number
31910060
31910090
31910293
31912060
31913500
31913505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength Material Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Specifications Body shape Qty. Note

1,886,468 VND

1 Piece(s) 6 Day(s) or more 65[Stainless] IronNo-7Yellow2.8Bamboo shoots (ridge winding)Smooth250 × 20 roll-

1,846,628 VND

1 Piece(s) 6 Day(s) or more 75[Stainless] IronNo-7Yellow3.0Bamboo shoots (ridge winding)Smooth200 × 20 roll-

2,467,650 VND

1 Piece(s) 6 Day(s) or more 32[Stainless] Iron[Paint / Coating] cement coated[Yellow Painted] Yellow Coat5-2.1Bamboo shoots (ridge winding)Screw400 × 40 rollMainly for packaging and formwork

3,512,231 VND

1 Piece(s) 6 Day(s) or more 65[Stainless] IronNo-5.6-2.5Bamboo shoots (ridge winding)Smooth300 × 10 roll × 2 boxesFor concrete

2,923,056 VND

1 Piece(s) 6 Day(s) or more 32[Stainless] IronNo-5-2.5Bamboo shoots (ridge winding)Screw300 × 10 rolls × 2 inner boxesFor steel plates

3,119,382 VND

1 Piece(s) 6 Day(s) or more 38[Stainless] IronNo-5-2.5Bamboo shoots (ridge winding)Screw300 × 10 rolls × 2 inner boxesFor steel plates