(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heavyweight Stainless Steel Adjustable Runner for Rect 30 Type

Heavyweight Stainless Steel Adjustable Runner for Rect 30 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      688,758VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adjustable Runner for hanging that is highly durable and can be used safely even outside.
[Features]
·Made of sturdy stainless steel, it lifts the pole firmly.
·The height can be adjusted even after hanging the pole, and it can be used comfortably.
·Material is stainless steel / resin, allowable load is up to 30 kg.
·Height adjustment of 15 mm is possible.
[Applications]
·Ideal for runners for hanging Center Poles and Side Poles.

Part Number
S-2D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

688,758 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1