(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·Low inertia, medium capacity servo motor. ·Power supply is 3-phase.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Square Flange Size A (mm) | Rated Output (W) | Voltage Specifications | Reducer | Electromagnetic Brakes | Shaft end shape |
---|---|---|---|---|---|---|---|---|---|---|
14,040,000 VND | 1 Piece(s) | Quote | 90 | 500 | 200V Class | No | No | Standard (straight) | ||
21,107,500 VND | 1 Piece(s) | Quote | 90 | 500 | 200V Class | No | Presence | Standard (straight) | ||
22,823,750 VND | 1 Piece(s) | Quote | 90 | 500 | 200V Class | No | Presence | With Keyway or With Key | ||
16,086,250 VND | 1 Piece(s) | Quote | 90 | 500 | 200V Class | No | No | With Keyway or With Key | ||
15,520,000 VND | 1 Piece(s) | Quote | 90 | 750 | 200V Class | No | No | Standard (straight) | ||
22,606,250 VND | 1 Piece(s) | Quote | 90 | 750 | 200V Class | No | Presence | Standard (straight) | ||
24,193,750 VND | 1 Piece(s) | Quote | 90 | 750 | 200V Class | No | Presence | With Keyway or With Key | ||
17,583,750 VND | 1 Piece(s) | Quote | 90 | 750 | 200V Class | No | No | With Keyway or With Key | ||
16,401,250 VND | 1 Piece(s) | Quote | 90 | 1000 | 200V Class | No | No | Standard (straight) | ||
19,566,250 VND | 1 Piece(s) | Quote | 90 | 1000 | 400V Class | No | No | Standard (straight) | ||
27,765,000 VND | 1 Piece(s) | Quote | 90 | 1000 | 400V Class | No | Presence | Standard (straight) | ||
29,182,500 VND | 1 Piece(s) | Quote | 90 | 1000 | 400V Class | No | Presence | With Keyway or With Key | ||
21,525,000 VND | 1 Piece(s) | Quote | 90 | 1000 | 400V Class | No | No | With Keyway or With Key | ||
24,706,250 VND | 1 Piece(s) | Quote | 90 | 1000 | 200V Class | No | Presence | With Keyway or With Key | ||
18,358,750 VND | 1 Piece(s) | Quote | 90 | 1000 | 200V Class | No | No | With Keyway or With Key | ||
20,212,500 VND | 1 Piece(s) | Quote | 90 | 1500 | 200V Class | No | No | Standard (straight) | ||
24,268,750 VND | 1 Piece(s) | Quote | 90 | 1500 | 400V Class | No | No | Standard (straight) | ||
32,348,750 VND | 1 Piece(s) | Quote | 90 | 1500 | 400V Class | No | Presence | Standard (straight) | ||
33,572,500 VND | 1 Piece(s) | Quote | 90 | 1500 | 400V Class | No | Presence | With Keyway or With Key | ||
26,228,750 VND | 1 Piece(s) | Quote | 90 | 1500 | 400V Class | No | No | With Keyway or With Key | ||
26,892,500 VND | 1 Piece(s) | Quote | 90 | 1500 | 200V Class | No | Presence | Standard (straight) | ||
28,307,500 VND | 1 Piece(s) | Quote | 90 | 1500 | 200V Class | No | Presence | With Keyway or With Key | ||
20,225,000 VND | 1 Piece(s) | Quote | 90 | 1500 | 200V Class | No | No | With Keyway or With Key | ||
27,765,000 VND | 1 Piece(s) | Quote | 90 | 2000 | 400V Class | No | No | Standard (straight) | ||
37,243,750 VND | 1 Piece(s) | Quote | 90 | 2000 | 400V Class | No | Presence | Standard (straight) | ||
38,466,250 VND | 1 Piece(s) | Quote | 90 | 2000 | 400V Class | No | Presence | With Keyway or With Key | ||
29,725,000 VND | 1 Piece(s) | Quote | 90 | 2000 | 400V Class | No | No | With Keyway or With Key | ||
30,826,250 VND | 1 Piece(s) | Quote | 90 | 2000 | 200V Class | No | Presence | Standard (straight) | ||
32,013,750 VND | 1 Piece(s) | Quote | 90 | 2000 | 200V Class | No | Presence | With Keyway or With Key | ||
25,021,250 VND | 1 Piece(s) | Quote | 90 | 2000 | 200V Class | No | No | With Keyway or With Key | ||
34,620,000 VND | 1 Piece(s) | Quote | 130 | 3300 | 400V Class | No | No | Standard (straight) | ||
43,361,250 VND | 1 Piece(s) | Quote | 130 | 3300 | 400V Class | No | Presence | Standard (straight) | ||
44,062,500 VND | 1 Piece(s) | Quote | 130 | 3300 | 400V Class | No | Presence | With Keyway or With Key | ||
36,545,000 VND | 1 Piece(s) | Quote | 130 | 3300 | 400V Class | No | No | With Keyway or With Key | ||
36,020,000 VND | 1 Piece(s) | Quote | 130 | 3300 | 200V Class | No | Presence | Standard (straight) | ||
37,070,000 VND | 1 Piece(s) | Quote | 130 | 3300 | 200V Class | No | Presence | With Keyway or With Key | ||
30,826,250 VND | 1 Piece(s) | Quote | 130 | 3300 | 200V Class | No | No | With Keyway or With Key | ||
53,328,750 VND | 1 Piece(s) | Quote | 130 | 5000 | 400V Class | No | No | Standard (straight) | ||
62,070,000 VND | 1 Piece(s) | Quote | 130 | 5000 | 400V Class | No | Presence | Standard (straight) | ||
61,896,250 VND | 1 Piece(s) | Quote | 130 | 5000 | 400V Class | No | Presence | With Keyway or With Key | ||
55,251,250 VND | 1 Piece(s) | Quote | 130 | 5000 | 400V Class | No | No | With Keyway or With Key | ||
51,753,750 VND | 1 Piece(s) | Quote | 130 | 5000 | 200V Class | No | Presence | With Keyway or With Key | ||
46,336,250 VND | 1 Piece(s) | Quote | 130 | 5000 | 200V Class | No | No | With Keyway or With Key | ||
16,780,000 VND | 1 Piece(s) | Quote | 90 | 500 | 400V Class | No | No | Standard (straight) | ||
25,343,750 VND | 1 Piece(s) | Quote | 90 | 500 | 400V Class | No | Presence | Standard (straight) | ||
26,931,250 VND | 1 Piece(s) | Quote | 90 | 500 | 400V Class | No | Presence | With Keyway or With Key | ||
18,826,250 VND | 1 Piece(s) | Quote | 90 | 500 | 400V Class | No | No | With Keyway or With Key | ||
50,531,250 VND | 1 Piece(s) | Quote | 176 | 7000 | 200V Class | No | No | Standard (straight) | ||
54,825,000 VND | 1 Piece(s) | Quote | 176 | 7000 | 400V Class | No | No | Standard (straight) | ||
69,765,000 VND | 1 Piece(s) | Quote | 176 | 7000 | 400V Class | No | Presence | Standard (straight) | ||
57,700,000 VND | 1 Piece(s) | Quote | 176 | 7000 | 200V Class | No | Presence | Standard (straight) | ||
57,700,000 VND | 1 Piece(s) | Quote | 176 | 7000 | 200V Class | No | Presence | With Keyway or With Key | ||
52,456,250 VND | 1 Piece(s) | Quote | 176 | 7000 | 200V Class | No | No | With Keyway or With Key | ||
18,715,000 VND | 1 Piece(s) | Quote | 90 | 750 | 400V Class | No | No | Standard (straight) | ||
24,272,500 VND | 1 Piece(s) | Quote | 90 | 750 | 400V Class | No | Presence | Standard (straight) | ||
28,867,500 VND | 1 Piece(s) | Quote | 90 | 750 | 400V Class | No | Presence | With Keyway or With Key | ||
20,778,750 VND | 1 Piece(s) | Quote | 90 | 750 | 400V Class | No | No | With Keyway or With Key | ||
65,743,750 VND | 1 Piece(s) | Quote | 176 | 9000 | 200V Class | No | No | Standard (straight) | ||
78,332,500 VND | 1 Piece(s) | Quote | 176 | 9000 | 400V Class | No | No | Standard (straight) | ||
90,746,250 VND | 1 Piece(s) | Quote | 176 | 9000 | 400V Class | No | Presence | Standard (straight) |
Loading...Tải…
Type | Motor Unit | Power Supply | Single-phase | Rated Rotation Speed(r/min) | 3000 |
---|---|---|---|---|---|
Motor series | Low inertia/medium-large capacity | Oil Seals | NA |