(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Easy-Lock Series, ELOCK Model

Easy-Lock Series, ELOCK Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      729,611VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Securely lock carts with a single-action easy operation.

 
Part Number
ELOCK-65
ELOCK-75
ELOCK-100
ELOCK-100(H130)
ELOCK-150
ELOCK-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPat Diameter
(mm)
Proper Mounting Height
(mm)

729,611 VND

1 Piece(s) 4 Day(s) or more 6085

801,903 VND

1 Piece(s) 4 Day(s) or more 6090

827,500 VND

1 Piece(s) 4 Day(s) or more 78144

817,181 VND

1 Piece(s) 6 Day(s) or more 78130

773,304 VND

1 Piece(s) 4 Day(s) or more 78198

1,025,050 VND

1 Piece(s) 6 Day(s) or more 78250

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Related Components Types of Related components Hand Truck Lock and Stopper

Frequently asked question (FAQ)FAQ

Question:Question: Can the product be used for lifting objects?
Answer:Answer: No. Because it is used for dollies, etc., with casters attached. Please avoid using the product as a substitute for jack, etc.
Question:Question: What is the ELOCK allowable load?
Answer:Answer: There is no allowable load. Because the load is received by the casters, please use the product within the caster allowable load.