(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TS Plate Clip (TS068-06-00-T)

TS Plate Clip (TS068-06-00-T)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,443VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Since it can be installed with one touch, there is no need to manage torque.
·Since it is a one-touch type, there is no installation error or installation error caused by operators.
·Work time can be shortened.

Part Number
TS068-06-00-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)

15,877 VND

10 Piece(s) 4 Day(s) or more 107.68.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Band length fixed

Please check the type/dimensions/specifications of the part TS068-06-00-T in the TS Plate Clip series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TS068-06-00-T trong chuỗi TS Plate Clip.

Products like this...

Part Number
TS055-08-00-T
TS063-06-00-T
TS073-06-00-T
TS075-06-00-T
TS080-06-00-T
TS085-06-00-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)

15,877 VND

10 Piece(s) 6 Day(s) or more 106.26.6

15,877 VND

10 Piece(s) 7 Day(s) or more 106.97.4

15,877 VND

10 Piece(s) 6 Day(s) or more 108.18.7

15,877 VND

10 Piece(s) 6 Day(s) or more 108.38.9

16,346 VND

10 Piece(s) 4 Day(s) or more 108.69.2

16,346 VND

1 Piece(s) 9 Day(s) or more 109.610.4