(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A highly designed handrail.
[Features]
·The end bracket part including the ornamental cover is polished to add a high-quality appearance to the stainless steel.
·A combination type with a flexible PVC film on the straight grip.
·6 colors: ivory white, beige, light green, pink, wood grain natural, and cardinal red.
[Applications]
·Ideal for hotels, commercial buildings, and other public facilities with a high level of design.
Part Number |
---|
456-041 |
456-042 |
456-043 |
456-044 |
456-046 |
456-066 |
456-067 |
456-068 |
456-069 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Size A (mm) | Size B (mm) | Reversed |
---|---|---|---|---|---|---|---|---|
4,937,393 VND | 1 Piece(s) | 9 Day(s) or more | Ivory White | 600 | 360 | - | ||
5,244,173 VND | 1 Piece(s) | 9 Day(s) or more | Ivory White | 800 | 560 | - | ||
11,204,426 VND | 1 Piece(s) | 9 Day(s) or more | Ivory White | 600 | 700 | Right | ||
11,204,426 VND | 1 Piece(s) | 9 Day(s) or more | Ivory White | 600 | 700 | Left | ||
4,937,393 VND | 1 Piece(s) | 9 Day(s) or more | Beige | 600 | 360 | - | ||
4,937,393 VND | 1 Piece(s) | 9 Day(s) or more | Woodgrain Pattern Natural | 600 | 360 | - | ||
5,244,173 VND | 1 Piece(s) | 9 Day(s) or more | Woodgrain Pattern Natural | 800 | 560 | - | ||
11,204,426 VND | 1 Piece(s) | 9 Day(s) or more | Woodgrain Pattern Natural | 600 | 700 | Right | ||
11,204,426 VND | 1 Piece(s) | 9 Day(s) or more | Woodgrain Pattern Natural | 600 | 700 | Left |
Loading...Tải…
Barrier-Free / Handrail Pipe Related Products Type | Handrail pipe | Material | End Part · Corner Part · SUS304/Linear Section: Soft PVC Film | Finish | End Part · Corner Part: Polishing |
---|---|---|---|---|---|
Size C(mm) | 100 |